ELECTRONIC UNITS

Electronic units for field installation and mounting rack installation control the actuators. They are fed with 115 or 230 V AC.

OVERVIEW

A local control panel allows for easy basic settings.

\

FOR FIELD INSTALLATION

EAN823

IP66, HART, PROFIBUS DP, LME... and PME... actuators

EBN853

IP66, HART, PROFIBUS DP, Medium power range

EBN861

IP66, HART, PROFIBUS DP, High power range

\

FOR MOUNTING RACK INSTALLATION

EAS822

IP20, HART, LME... and PME... actuators

EBS852

IP20, HART, Medium power range

EBS862

IP20, HART, High power range