ELECTRONIC UNIT EAS822
Microprocessor-controlled electronic unit with integrated frequency converter for continuous control of electrical actuators.
OVERVIEW
During continuous positioning the electronic unit varies the motor torque steplessly until the actuator force and the restoring process forces are balanced. High response sensitivity and positioning accuracy ensure an excellent control quality and a long actuator life expectancy.
Data
| Conventional signal interface | (0/4 to 20 mA / 24 V) |
| Digital communication | HART and PROFIBUS DP |
| Additional functions |
|
| Mounting rack installation | - |
| Housing with high protection class | IP 20 |
| Torque, speed variation and continuous positioning | - |
FIELDBUS & HART – CONTRAC
ABB’s freedom of choice offers the right driver for the major fieldbus protocols suitable for ABB devices.
The version matrix document shows for each protocol the software revision that’s compatible to the hardware and firmware revision of the device.
Read first
- Software/hardware revisions: Version matrix
Software and documentation:
HART
- Software: DTM400 Bundle, EDD
- Driver description: Supplementary information
PROFIBUS
Driver description: Supplementary information
Stand-alone tool:
ABB offers software tools that use the listed drivers in the table above for your device configuration and monitoring requirements. Read more & download
Fieldbus solutions:
ABB offers a wide range of fieldbus products, accessories, tools, support documentations, applications and news. Read more