GUIDED WAVE RADAR LWT300 SERIES

Unlike traditional guided-wave radars that use device parameters requiring multiple adjustments, the LWT300 series of instruments does it for you. The instrument uses LevelExpert™, a built-in intelligence to differentiate between the actual level and other false signals.

OVERVIEW

LevelExpert concentrates 20 years of industrial level measurement experience into an intelligent instrument made to accurately detect levels, even in the most demanding conditions.

 

Forget about baseline mapping and echo selection; LevelExpert knows how to find the right level through the clutter. The expert is now inside your guided-wave radar.

 

LWT300 series instruments cover a wide range of applications. They can meet your needs for applications up to 200 °C (392 °F) and 200 bars (2900 psi).

Data

Accuracy 2 mm (5/64 in) or 0.03%
Resolution 1 mm (3/64 in)
Temperature drift (digital) 0.001% / °C
Range 60 m (197 ft)
Update rate 5 Hz
Temperatures Ambient operating: -40 to 80 °C(-104 to 176 F)
Process: -50 to 204 °C (-122 to 400 F)
Storage: -40 to 85 °C (-104 to 185 F)

Process seal type vs temperature rating
• Viton (-26 to 204 °C [-15 to 400 °F])
• Kalrez (-20 to 204 °C [-4 to 400°F])
• EPDM (–55 to 120 °C [-67 to 248 °F])
• Markez (-10 to 204 °C [14 to 400 °F])
Process pressure 207 bar at 38 °C/3000 psi at 100 °F
83 bar at 204 °C/1200 psi at 400 °F
Dielectric constant 1.4 (minimum)
Process viscosity Coaxial probe: 500 cp
Single probe: 10,000 cp
Power supply 15.5 to 42 V DC
Power consumption 56 mW (@ 15.5 V, 3.6 mA)
325 mW (@ 15.5 V, 21 mA)
Line resistance 1740 Ω (maximum @ 36 V, 21 mA)
Enclosure material Powder coated aluminum or 316 L stainless steel
Protection class IP68/NEMA 6P
Process connections Threaded
3/4 in. (LWT310) or 1 1/2 in. (LWT320)

Flanged
ASME flanges from 1-1/2 in. to 8 in., class 150 to 900
DN flanges from DN 20 to DN 200, PN25 to PN160
Display Integrated 128 × 64 pixels liquid crystal display (LCD) with through-the-glass (TTG) interface
Wetted materials • Duplex 2205 stainless steel
• Super duplex 2507 stainless steel
• C-276 alloy
• 304L stainless steel
• 316L stainless steel
\

SERVICE

Product commissioning

ABB provides trouble-free start-up and commissioning conducted by a global network of factory-trained experts. A professionally commissioned product ensures process reliability, safe operation and reduced unplanned downtime.

Maintenance and field services

ABB offers different levels of service support to ensure you have access to our experts when you need them. From on-call support through to multi-engineer resident service contracts.

Repairs

ABB provides a complete portfolio of world-class services to ensure maximum performance of our customers equipment and processes.

Spare part services

ABB's global logistics network is strategically positioned to ensure the efficient delivery of spare parts and consumables. A comprehensive spare parts catalog is available free of charge to help you identify the parts you need.

Training

A skilled and efficient workforce is your plant's best asset. ABB's Measurement & Analytics business offers online and in-person training courses for all of our products.

Measurement & Analytics service

Explore our comprehensive range of services.