GUIDED WAVE RADAR LEVEL TRANSMITTER MT5200
The MT5200 Measures the Level of Bulk Solids Under the Harshest of Conditions with an Industry-Leading Accuracy of ±0.20 inches (5.1 mm). K-TEK's MT5200 Overcomes the False Echoes and Complicated Set-Up Normally Associated with Conventional Non-Contact Radar Level Transmitters, while Providing Accurate Height Measurements.
OVERVIEW
The MT5200 Measures the Level of Bulk Solids Under the Harshest of Conditions with an Industry-Leading Accuracy of ±0.20 inches (5.1 mm). K-TEK's MT5200 Overcomes the False Echoes and Complicated Set-Up Normally Associated with Conventional Non-Contact Radar Level Transmitters, while Providing Accurate Height Measurements Even Under the Harshest Conditions, Wide Variations in Operating Temperatures and Pressures and Low Dielectric Constants. The MT5200 Brings the Benefits of Radar Level Measurement to an Expanded Range of Industries that Seek an Accurate Solution to Measuring the Contents of Tanks, Silos, Hoppers, Bins, Mixing Basins, and Sumps.
Data
Features:
| Graphic display with Waveform Screen |
| All digital electronics |
| Radar signal travels along the Waveguide – eliminates false echoes and minimizes signal loss |
| No moving parts |
| 2 Wire Loop Powered |
| Linearization table |
| Lengths from 1 to 100 ft. / 0.3 to 30.6 m |
| Flexible Cable Probes |