LASER LEVEL TRANSMITTER LLT100
The LLT100 is a high performance laser transmitter that accurately measures level, distance and position over short and long ranges. It is a non-contact, level measuring instrument designed for industrial applications and harsh environments.
OVERVIEW
The LLT100 is specifically made for industrial applications and harsh environments. It provides continuous, non-contact level measurement capabilities for process automation and inventory management in industries such as mining, aggregates, oil and gas, chemicals, food and beverages, power, pulp and paper, pharma, and water and waste water.
Low cost of ownership
<ul> <li>No maintenance</li> <li>No calibration necessary</li> <li>Versatile level transmitter</li> </ul>Reliable
<ul> <li>Precise measurement of any solid or liquid surface</li> <li>Dust and fog penetration capabilities</li> <li>Explosion proof class 1 / division 1 (zone 1)</li> </ul>Convenient
<ul> <li>Fast and flexible installation</li> <li>Easy setup function</li> <li>2 wire powered and HART communication</li> </ul>ACCESSORIES
Dust tube
Avoids dirt or splashing liquids on the window
Cooling tube
Increases max. process temperature to 280°C/535°F
Heated window
Prevents condensation on window (requires 4 wire power)
Integral Through-the-Glass user interface
Configuration directly on the unit
Rotating bracket
Ideal for aiming the LLT100 laser beam
Swivel flange
Provides precise aiming of the LLT100 laser beam. Especially useful in liquid applications
Laser pointer tool
Used to provide a visual reference when aligning LLT100
OVERVIEW: TRANSMITTER FEATURES
ABB brings laser level transmitters to the next level of non-contact measurements by packaging laser ranging technology with the required features for industrial applications.
PROCESS FLANGES
Universal flange (aluminum or stainless steel)
- Flange bolt pattern fits both 2 in. ASME150 and DN50 PN 16
- Maximum pressure: 2 bar (29 psi)
- Hazarous area class 1 / division 1 (zone 1)
High pressure
- 2 in. class 150 flange
- 2 in. class 300 flange
- DN50 PN16 flange
- DN50 PN40 flange
- Hazardous area class 1 / division 1 (zone 1)
- Can be used to form a barrier to zone 0
Hygienic interface
4 in. triclover clamp
Data
| Range |
|
| Resolution |
5 mm (0.2 in)
|
| Typical accuracy | ±11 mm (0.4 in) |
| Measuring beam | Laser wavelength: 905 nm, eye safe, Class 1 |
| Laser beam divergence | < 0.35° |
Environmental conditions |
|
| Operating temperature | –40° to +60°C (–40 to +140°F) |
| Storage temperature | –40 to +85°C (-40 to +185°F) |
| Survival temperature | –40°C to +80°C (–40°F to +175°F) |
| Process pressure |
|
| Vibration resistance |
|
| Compliant with IEC 60068–2–6:2007 Environmental testing |
|
| Output |
|
| Analog | 4 to 20 mA, NAMUR compliant |
| Digital | HART 7 (multi-variable output) |
| Communication | Local HMI, EDD/DTM, handheld |
| Power supply | |
| Powered from the current loop (flameproof/explosion proof/ dust-ignition proof version) | 4 to 20 mA, 16 to 42 V DC (if using HART, minimum input voltage is 21 V DC) |
| For intrinsically safe version | 4 to 20 mA, 15.5 to 30 V DC maximum (21 to 30 V DC for HART) |
| Heated lens option (for flameproof/explosion proof/dust ignition protection only) | 24 V DC (3W) |
| Mechanical | |
| Housing material | Powder coated aluminum (standard), 316L stainless steel (option) |
| Dimensions |
|
Weight of standard model |
|
| Weight of pressure rated model (depending on flange) |
|
Weight of hygienic model |
|
| Protection class | IP66 / IP67/ Nema 4 (SS version 4X) |
| Process fitting |
|
| Wetted parts |
|
| Mean time between failures (MTBF) | 25 years |
| Operation | |
| Display | Integrated 128x64 pixels LCD display with TTG (Through-The-Glass) interface |
| Software features | Volume computation, damping, filtering, thresholds/alarms, user-defined display(with HMI) |
| Optical | |
| Total optical aperture | 50 mm (2 in) |
| Standard window material (flanges A and B) | Tempered borosilicate glass |
| Pressure rated window material (flanges C, D, F, G) | Borosilicate fused glass |
| Hygienic window material (flange H) | Polycarbonate window |
| H flange maximum permissible cleaning temperature | CIP cleaning: Steam Tmax: 100 °C(212 °F) Tmax minutes: 30 Tamb: 25 °C (77 °F) |
| Lens impact resistance | Tested at 4 joules |
| Beam divergence | Δ < 0.3° |
| Beam spot width | Distance
|
Approx.spot width
|
|
| Beam direction | 90° ±5° from mounting flange for liquids measurements |
| Laser |
|
| Measuring laser |
|
| Measuring laser safety | Always on IEC60825–1 Ed. 2, 2007 A Class 1 laser is safe for all conditions of use |
FIELDBUS & HART
The Version Matrix document shows, for each protocol, the Software Revision that’s compatible to the Hardware and Firmware Revision of the device.
Read first:
Version Matrix
Download software and relevant documents:
HART
Supplementary information: Driver description
Stand-alone tools
ABB offers software tools that use the drivers listed in the table above for your device configuration and monitoring requirements.
Please read more & download