MAGNETOSTRICTIVE LEVEL TRANSMITTER LMT100
High accuracy liquid level and interface level detection
OVERVIEW
The LMT Series of level transmitters is a modular range of field mounted, advanced microprocessor-based electronic transmitters, utilizing multiple sensor technologies. Accurate and reliable measurement of liquid level and interface are provided in even the most difficult and hazardous industrial environments. The LMT100 is also available with optional temperature measurement.
The LMT100 is based upon the magnetostrictive principle.
1. The device electronics generates a low energy current
pulse at fixed intervals.
2. The electrical pulses create a magnetic field which
travels down a specialized wire inside the sensor tube.
3. The interaction of the magnetic field around the wire
and the magnetic float causes a torsional stress wave
to be induced in the wire. This torsion propagates
along the wire at a known velocity, from the position of
the magnetic float and toward both ends of the wire.
4. A patented sensing element placed in the transmitter
assembly converts the received mechanical torsion
into an electrical return pulse.
5. The microprocessor-based electronics measures the
elapsed time between the start and return pulses
(Time of Flight) and converts it into a position measurement which is proportional to the level of the float.
LMT100 is preferred for
- Interface Measurement
- Exceptional performance with emulsion
- Measurement with foam on layers fluid surface
- Hydrocarbons and chemical control
Features
- High accuracy: 0.01% of full scale or + 1.27mm
- Never requires re-calibration: set it & forget it
- Superior Sensor (Patent #5,473,245)
- Local indication with HMI display
- Dual compartment housing with separate field
terminal compartment - Loop powered to 22m (75ft) probe length
- Total and/or interface level measurement
- Pressure to 165.48 bar (2400 psig) Std. 124.1 bar (1800 psig)
- Temperature range: -195.5 to 426.6ºC (-320 to 800ºF)
with options - Field replaceable/upgradable electronics module
- Built-in RFI/EMI filter
- Digital communications
Options
- Two level indications
- RTD for process temperature measurement
- Glass viewing window
- 316/L Stainless Steel enclosure
- 21-point linearization table
Data
| Repeatability | ± 0.005% of Full Scale or 0.305 mm (0.012 in), whichever is greater |
| Non-linearity | ± 0.01% of Full Scale or 0.864 mm (0.034in), whichever is greater |
| Measuring accuracy | ± 0.01% of Full Scale or 1.27 mm (0.050 in), whichever is greater1 |
| Supply voltage | 12 to 42 Vdc - 4-20mA HART loop powered |
| Output/Communications | 4-20mA HART7® |
| User Interface | Interactive display, DTM, EDDL with NE107 messaging |
| Power consumption | |
| 4-20mA |
|
| HART mode (4.0mA) | < 650 to 700 ohms |
| Polarity protection | 4-20mA, Diode in series with loop, FOUNDATION Fieldbus and Profibus PA, polarity insensitive |
| Update rate | 10 measurements per second |
| Minimum measuring span | 76.2 mm (3.0 in), consult factory if smaller span is required |
| Damping | Field Adjustable, Range: 0.1 to 60 seconds |
| Alarm output | NE43, Software or Hardware selectable. Upscale (21 mA) or Downscale (3.6 mA) |
| Surge Suppression | Integral surge suppression available with option code S1 |
| Ambient temperature | -40 to 85ºC (-40 to 185ºF) Ambient2 |
| Humidity | 0 to 100% RH |
| Linearization | 21 Point Table Available |
| Temperature sensor (optional) | 1000 ohm Pt RTD, option code SER or STL |
| Temperature tolerance class | IEC 60751 Class B, + (0.3+0.005[t]), -700 to 2300C |
| Enclosure | Dual Compartment |
| Enclosure material | Cast Low Copper Aluminum with Powder Coat or 316 Stainless Steel |
| Device tag material | AISI 316 Stainless Steel |
| Electrical connection | Two M20 x 1.5 or two 1/2in. FNPT, adapters and bus connectors also available |
| Ingress protection | IP66, NEMA 4X |
| SENSOR TUBE | |
| Material |
|
| Process temperature |
|
| Process pressure |
|
| Probe length |
|
| Mounting |
|
NOTES
1. Measurement accuracy is recorded at factory ambient conditions (23.88 °F +/-5.6 °C (75 °F +/-10 °F)) using a calibration magnet. Accuracy may be further influenced by other factors such as float hysteresis, installation, process conditions and ambient conditions.
2. Some agency approvals may differ.
HART® is a registered trademark of the FieldComm Group