HIGH OVERLOAD ABSOLUTE PRESSURE TRANSMITTER 266NSH
Model 266NSH, absolute pressure transmitter with an integrated high overload protection system. Model 266NSH is suitable for a broad selection of options allowing total flexibility maximizing the cost-effective aspect, providing at the same time a reliable solution for all those applications characterized by critical process media at extended temperature ranges.
OVERVIEW
Thanks to Taylor’s “All-Welded” technology in remote seal manufacturing as well as to the longstanding expertise, 266NRH can offer unmatched total performances and a wide selection of options such as fill fluid, diaphragm material, capillary protection and mounting connections.
ABB, leader in severe process measurements, is able to provide the right solution for the most critical process media at extreme ambient and process conditions. The long-term stability and its proven reliability make of 266NRH the best application solution for absolute pressure measurements. This transmitter features in-field replaceable electronics module that thanks to the auto-configuration functionality dramatically improves plant productivity. Its intuitive plug-and-play display with easy setup procedure really helps users by saving time and lowering maintenance and inventory costs. Moreover, the innovative TTG (Through The Glass) technology allows users to configure the instruments in the field without removing the windowed front cover and consequently to save a lot of time.
SIL2/SIL3 certification issued by TÜV Nord according to IEC 61508 represents another key-feature within 266 pressure transmitter portfolio. This certification is a real guarantee of protection and makes of 266NRH the smartest fit in Safety-critical loops.
266NRH features WirelessHART communication protocol allowing a shorter installation times by eliminating complex wired infrastructures, and lower overall implementation costs of process measurement.
266NRH battery life is about 10 years at 32 sec. update rates, delivering a very cost effective and reliable solution to monitor your process assets.
Data
266NSH: smartness beyond performances
| Base accuracy | ±0.075% |
| Span limits | 1.1 ...16000 kPa abs.; 8 mm HG ... 2320 psia |
| Protocol | Multiple protocol availability – provides integration with HART®, PROFIBUS PA and FOUNDATION Fieldbus platforms offering interchangeability and transmitter upgrade capabilities |
| Compliance | Full compliance with PED Category III |
FIELDBUS & HART
ABB’s freedom of choice offers the right driver for the major fieldbus protocols suitable for ABB devices.
The version matrix document shows for each protocol the software revision that’s compatible to the hardware and firmware revision of the device.
Read first
- Software/hardware revisions: Version matrix
Software and documentation:
- HART
– Software: DTM*, EDD
– Supplementary Information: Driver description - PROFIBUS
– Software: DTM*, GSD
– Supplementary Information: Driver description - FOUNDATION fieldbus
– Software: EDD/CF
– Supplementary Information: Driver description
Stand-alone tool:
ABB offers software tools that use the listed drivers above for your device configuration and monitoring requirements.
Read more & download
Fieldbus solutions:
ABB offers a wide range of fieldbus products, accessories, tools, support documentation, applications and news.
Read more
* DSV401 Rx (SMART VISION) is not released with the latest DTM500 Bundle. Please use any latest frame application (e.g. Stand-Alone-Tool ABB DAT200 Asset Vision Basic).