HYGIENIC ABSOLUTE PRESSURE TRANSMITTER PAF100
Model PAF100 is the new absolute pressure transmitter from ABB, designed to fit sanitary, food & beverage processes while providing value on what matters the most.
OVERVIEW
PAF100 is available with the most important food and beverage certifications, such as 3A, FDA and EHEDG. The wetted parts materials are in line with the requirements expressed by the EC 1935/2004 regulation to ensure a safe operation for people and top-level hygiene in production processes.
ABB unique Diaflex technology (anti-abrasion) comes handy if applications demand more, while the hygienic adapters allow flexibility and modularity in installation without compromising on materials and certifications.
PAF100 is also available with a specific treatment option to ensure the best performances in demanding vacuum applications.
Its new QR code option, Digital Access Diagnostic, details operational messages and enables fast access to useful supporting information on the device and its status with suggestions for correcting errors or faulty conditions, as well as details of possible root causes, thus reducing the reaction time to field occurrences.
PAF100: compact, reliable, essential.
Its compact stainless steel housing grants robustness, resistance to humidity and vibration, while incorporating the high visibility display with backlight option. Easiness of use of the touch HMI is enhanced by the Easy Set up feature, a firmware option to easily configure device parameters from the display itself.
Data
| Base accuracy | ± 0.1 % (optional ± 0.075 %) |
| Span limits | from 3 mbar (1,2 in H2O) up to 100 bar (1450 psi) |
| Output signal | –4 to 20 mA analog signal or 4 to 20 mA analog signal with HART digital protocol |
- Local operation with new easy-to-use HMI (Human Machine Interface) with backlight option for environments with poor lighting. Two-button touch display avoids the need to remove the transmitter cover to operate device in the field.
- Devices with a permissible pressure PS > 200 bar conforms to PED Directive 2014/68/UE; devices with a permissible pressure PS ≤200 bar conforms to SEP Sound Engineering Practices
FIELDBUS & HART
ABB’s freedom of choice offers the right driver for the major fieldbus protocols suitable for ABB devices.
The version matrix document shows for each protocol the software revision that’s compatible to the hardware and firmware revision of the device.
- Read first
– Software/hardware revisions: Version matrix
Software and documentation:
- HART
– Software: DTM400, EDD
– Driver description: Supplementary information
Stand-alone tool:
ABB offers software tools that use the listed drivers above for your device configuration and monitoring requirements. Read more & download
Fieldbus solutions:
ABB offers a wide range of fieldbus products, accessories, tools, support documentation, applications and news. Read more
IO-LINK
ABB pressure transmitters now feature IO-LINK communication protocol, an independent sensor / actuator interface solution for use with all automation technologies.
Software download