GAUGE PRESSURE TRANSMITTER WITH REMOTE DIAPHRAGM SEAL 266GRT
Model 266GRT is the top performance gauge pressure transmitter with remote diaphragm seals suitable for measuring liquid, gas or steam pressure as well as liquid level in open tanks.
OVERVIEW
Thanks to Taylor’s “All-Welded” technology in remote seal manufacturing as well as to the longstanding expertise, 266GRT can offer unmatched total performances and a wide selection of options such as fill fluid, diaphragm material, capillary protection and mounting connections. ABB, leader in severe process measurements, is able to provide the right solution for the most critical process media at extreme ambient and process conditions. With a long-term stability and its proven reliability, 266GRT represents the best application solution for gauge pressure measurements.
In addition to the plug-in terminal block, this transmitter features in-field replaceable electronics module that thanks to the auto-configuration functionality dramatically improves plant productivity. Its intuitive plug-and-play display with easy setup procedure really helps users by saving time and lowering maintenance and inventory costs. Moreover, the innovative TTG (Through The Glass) technology allows users to configure the instruments in the field without removing the windowed front cover and consequently to save a lot of time.
The 266GRT is certified by TUV NORD for use in safety instrumented systems as per the requirements of IEC61508. The transmitters meet the requirements for SIL2 applications in a single transmitter configuration (1oo1) and for SIL3 applications in a redundant configuration (1oo2).
Data
| Base accuracy | ± 0.04 % |
| Span limits | 0.6 ... 60000 kPa; 2.41 in. H2O ... 8700 psi |
| Output signal | Multiple protocol availability offering interchangeability and transmitter upgrade capabilities
|
- Local operation with LCD with TTG (Through The Glass) technology without the need of opening the housing
- Conforms to SIL2 / SIL3 acc. to IEC 61508
- Full compliance with PED Category III
FIELDBUS & HART
ABB’s freedom of choice offers the right driver for the major fieldbus protocols suitable for ABB devices.
The version matrix document shows for each protocol the software revision that’s compatible to the hardware and firmware revision of the device.
- Read first
– Software/hardware revisions: Version matrix
Software and documentation:
- HART
– Software: DTM*, EDD
– Driver description: Supplementary information - PROFIBUS
– Software: DTM*, GSD
– Driver description: Supplementary information - FOUNDATION Fieldbus
– Software: EDD/CF
– Driver description: Supplementary information
Stand-alone tool:
ABB offers software tools that use the listed drivers above for your device configuration and monitoring requirements. Read more & download
Fieldbus solutions:
ABB offers a wide range of fieldbus products, accessories, tools, support documentation, applications and news. Read more