GAUGE PRESSURE TRANSMITTER 266GST
Model 266GST is the top performance gauge pressure transmitter suitable for measuring liquid, gas or steam pressure as well as liquid level in an open tank. Thanks to its stability and reliability it works within stated performance even in extreme ambient and process conditions.
OVERVIEW
In addition to the plug-in terminal block, this transmitter features in-field replaceable electronics module that thanks to the auto-configuration functionality dramatically improves plant productivity. Its intuitive plug-and-play display with easy setup procedure really helps users by saving time and lowering maintenance and inventory costs. Moreover, the innovative TTG (Through The Glass) technology allows users to configure the instruments in the field without removing the windowed front cover and consequently to save a lot of time.
The 266GST is certified by TUV NORD for use in safety instrumented systems as per the requirements of IEC61508. The transmitters meet the requirements for SIL2 applications in a single transmitter configuration (1oo1) and for SIL3 applications in a redundant configuration (1oo2).
Data
| Base accuracy | ± 0.04 % (optional ± 0.025 %) |
| Span limits | 0.2 ... 60000 kPa; 0.8 in. H2O ... 8700 psi |
| Output signal | Multiple protocol availability offering interchangeability and transmitter upgrade capabilities
|
- Local operation with LCD with TTG (Through The Glass) technology without the need of opening the housing
- Conforms to SIL2 / SIL3 acc. to IEC 61508
- Full compliance with PED Category III
FIELDBUS & HART
ABB’s freedom of choice offers the right driver for the major fieldbus protocols suitable for ABB devices.
The version matrix document shows for each protocol the software revision that’s compatible to the hardware and firmware revision of the device.
- Read first
– Software/hardware revisions: Version matrix
Software and documentation:
- HART
– Software: DTM, EDD
– Driver description: Supplementary information - PROFIBUS
– Software: DTM, GSD
– Driver description: Supplementary information - FOUNDATION Fieldbus
– Software: EDD/CF
– Driver description: Supplementary information
Stand-alone tool:
ABB offers software tools that use the listed drivers above for your device configuration and monitoring requirements. Read more & download
Fieldbus solutions:
ABB offers a wide range of fieldbus products, accessories, tools, support documentation, applications and news. Read more