MULTIVARIABLE TRANSMITTER 266JSH
The multivariable transmitter 266JSH is able, thanks to multisensor technology, to measure differential pressure, absolute pressure and temperature of liquid, vapour and gas. Temperature is measured via an external RTD.
OVERVIEW
In addition to high precision, the multivariable 266 also offers the advantage that only a single device needs to be used for the measuring point instead of several transmitters which reduces purchase and installation cost and increases reliability due to fewer devices and less wiring.
Data
| Base accuracy | ± 0.075 % |
| Reduced process penetrations | Save money and reduce the risk of leakage |
| High static working pressure option | (41 MPa, 6000 psi) for power plants, pipelines or oil and gas production |
| True draft range transmitter | Down to 0.05 kPa, 0.2 inH₂O |
| Local operation with LCD | TTG (Through The Glass) technology without the need of opening the housing |
| Detection of plugged impulse lines | Detection of plugged impulse lines |
| Exchangeable electronics | With automatic configuration capability |
FIELDBUS & HART – 266XXX MV
ABB’s freedom of choice offers the right driver for the major fieldbus protocols suitable for ABB devices.
The version matrix document shows for each protocol the software revision that’s compatible to the hardware and firmware revision of the device.
Read first
- Software/hardware revisions: Version matrix
Software and documentation:
HART
- Software: DTM, EDD
- Driver description: Supplementary information
Modbus
- Software: DTM
- Driver description: Supplementary information
Stand-alone tool:
ABB offers software tools that use the listed drivers above for your device configuration and monitoring requirements. Read more & download
Fieldbus solutions:
ABB offers a wide range of fieldbus products, accessories, tools, support documentation, applications and news. Read more