OPERATOR WELLBEING SERVICE
Real-time environmental monitoring designed to help organizations understand, measure, and improve control room working conditions.
ELEVATING HUMAN PERFORMANCE IN 24/7 OPERATIONS
Control room environments continuously influence operator performance. Factors such as temperature, lighting, noise levels, and air quality affect concentration, situational awareness, and long-term wellbeing. OWS provides continuous visibility into these conditions, helping organizations create environments where operators can perform at their best.
Reflecting ABB's commitment to safe, smart, and sustainable innovation, Operator Wellbeing Service (OWS) delivers a world-first in the control room domain: real-time digital intelligence that verifies ambient parameters, combats cognitive fatigue, and guarantees a healthier, higher-performing working environment.
<p>Environmental factors have a measurable impact on operator wellbeing and business performance. Research shows the consequences can be significant when control room conditions are not actively monitored.</p>
40% Downtime
<p>ARC Advisory Group research estimates that 40 percent of unscheduled downtime losses in process industries stem directly from human error and delayed responses during demanding situations.</p>67% Productivity Loss
<p>A British Journal of Psychology study demonstrated that irregular and disturbing background noise levels reduce cognitive focus and task performance by up to 67 percent.</p>50% Cognitive Decline
<p>Research demonstrates that elevated carbon dioxide concentrations in poorly ventilated control rooms can degrade operator cognitive function and decision-making scores by up to 50 percent.</p>WHY AMBIENT CONTROL ROOM CONDITIONS DETERIORATE OVER TIME
Control room conditions rarely remain static. Equipment changes, layouts evolve, occupancy fluctuates, and environmental parameters drift over time. While these changes are often gradual, their combined effect can move a workspace away from recommended performance ranges without being immediately visible.
Several factors contribute to this decline:
- New equipment introduces additional heat loads and changes airflow patterns
- Workspace modifications alter sightlines, lighting conditions, and acoustic environments
- Temperature, humidity, and air quality gradually shift as facilities evolve
- Environmental conditions vary between workstations, control rooms, and sites
Without continuous visibility into these factors, organizations may struggle to identify deterioration until it begins to affect operator wellbeing, focus, or operational performance.
A DUAL-INTERFACE ARCHITECTURE CONNECTING DESK AND ENTERPRISE
The Local PC Application
|
The Enterprise Cloud Web Application
|
Operates directly on the workstation touch panel to give operators instant environmental awareness and full workstation control:
|
Provides operations managers, HSE directors, and facilities teams with centralized oversight across all control rooms and global sites:
|
PERSONAL INTEGRITY AND DATA PRIVACY GUARANTEE
|
OWS is strictly engineered to monitor the physical control room environment, never individuals. It records ambient physics (sound pressure, lumens, temperature, and carbon dioxide levels) rather than personal health data, keystrokes, or worker activity. Personal ergonomic preferences stored in the cloud are completely private and accessible only by the individual operator through their unique RFID badge.
|
TARGETED CAPABILITIES FOR COMPLETE OPERATIONAL CONFIDENCE
<p>OWS transforms environmental data into actionable insights, helping organizations maintain healthy control room conditions and support operator performance over time.</p>
Measure and Investigate Live and Historical Air Quality and Noise
<p>Continuously monitor carbon dioxide, volatile compounds, and ambient sound pressure. Uncover hidden acoustic spikes and air stagnation that trigger fatigue before they impact process safety.</p>Ensure Ambient Lighting is Strictly to Standard
<p>Validate illuminance at the desktop and surround surfaces. Eliminate glare, contrast fatigue, and eye strain with balanced illumination designed for multi-screen operations.</p>Maintain the Optimal Thermal Balance for Operator Alertness
<p>Prevent localized hot spots or chilly drafts. Keep ambient temperatures within the sweet spot that maximizes alertness, particularly during high-risk shift transitions.</p>Empower Operators with Personalized Ergonomic Controls
<p>Allow operators to tailor their physical posture with motorized adjustments. Store individual settings securely in the cloud for instant recall at any workstation across the facility.</p>Monitor and Benchmark Across Desks, Rooms, and Global Sites
<p>Give management transparent oversight from an enterprise portal. Compare trends across shifts, identify deteriorating HVAC equipment, and verify standard compliance across the entire organization.</p>SEAMLESS INTEGRATION WITH THE EXTENDED OPERATOR WORKPLACE (EOW)
Operator Wellbeing Service acts as the intelligent digital nervous system of the ABB Extended Operator Workplace (EOW). Available as a standard option or a rapid retrofit package, OWS supercharges the EOW console with three automated smart features:
- Smart Move: Executes gentle, continuous micro-adjustments of display viewing angles and desk positioning throughout the shift. These subtle transitions activate operator muscle groups and eye focal lengths, counteracting physical stiffness and mental lethargy without disrupting concentration.
- Smart Lights: Intelligently modulates console lighting intensity and color temperature in harmony with circadian biology. Warmer tones ease eye strain during night shifts, while crisp, daylight-spectrum illumination supports vigilance during critical handover windows.
- Digital Sit/Stand Coach: Provides discrete, intuitive prompts encouraging operators to transition between seated and standing positions. Research by the US CDC 'Take-a-Stand' project showed that sit/stand workplace interventions reduce upper back and neck pain by 54 percent while significantly boosting energy levels.
Fast, Non-Invasive Retrofit:
Equipping existing EOW-i or EOW-x consoles with OWS requires no mechanical modifications or structural replacements. The compact sensor package mounts discretely to the console, connecting quickly into local network.
READY TO DESIGN YOUR OPTIMAL CONTROL ROOM ENVIRONMENT?
Whether you're looking to verify environmental conditions, improve operator wellbeing, or gain visibility into workplace performance, ABB specialists can help define the right approach for your control room environment.