Extended Operator Workplace EOW-c
The EOW-C compact operator workstation is engineered for spatial efficiency and operator wellbeing in demanding 24/7 control room environments. Reduce response time, improve uptime, and support production output, quality, and safety, all from a single, ergonomic extended operator workplace.
Overview
The EOW-c is ABB's most compact Extended Operator Workplace. It delivers full control room functionality in a minimal footprint, reducing operator fatigue, minimizing response time, and supporting continuous 24/7 operations.
Engineered for efficiency and operator wellbeing
- Unified plant visualization: All critical information in one intuitive view.
- Interactive control panels: Large, close-proximity screens for fast process monitoring.
- Optimized ergonomic design: Reduces fatigue and improves operator alertness during extended shifts.
- 30% smaller control room footprint: Maximize facility space without sacrificing performance.
- Rapid response interface: Fast-acting functional keyboard supports precise operational control.
- Enhanced job satisfaction: Attractive workspace design improves operator engagement and retention.
Features
<p>The EOW-c combines <b>intelligent ergonomics</b>, <b>adaptive controls</b>, and <b>robust engineering</b> into one <b>compact workspace</b>. Discover the features engineered for operator efficiency and control room performance.</p>
Optimized and ergonomic single operator environment
<p>Motorized desk height, monitor positioning, and ergonomic screen angles adjust to each operator's physical needs, reducing strain and sustaining alertness through 24/7 shifts.</p>Personalized sound and lighting
<p>Personal audio zones keep operators focused. Dynamic overhead lighting adapts to shift conditions, reducing fatigue and improving focus around the clock in control room environments.</p>Save/Load multiple desk settings
<p>Save personalized ergonomic profiles for multiple operators. One-button load instantly transitions to optimal control room setup, supporting smooth shift handovers in 24/7 operations.</p>Multi-client keyboard with touch screen
<p>Unified command over your entire operator environment from one multi-client device. Switch seamlessly between systems without changing hardware, reducing operator response time, desk clutter, and control room complexity.</p>Sturdy and durable, built for 24/7 operations
<p>Every component, from motorized mechanics to monitor mounting, withstands continuous 24/7 operations in energy, chemical, manufacturing, and process industries. Robust construction ensures consistent control room performance and minimal downtime.</p>Design studies
Custom control room design services for 24/7 operations. We create ergonomic, modular layouts that enhance operator performance, improve safety, and optimize facility space across energy, utilities, manufacturing, chemicals, and process industries.