24/7 OPERATOR DESKS ENGINEERED FOR PEOPLE

When split-second decisions protect continuous operations, physical wellbeing and cognitive alertness are non-negotiable. Explore ABB's operator desks and control room workstations engineered specifically to support operator performance in demanding 24/7 environments.

PURPOSE-BUILT FOR OPERATORS. ENGINEERED TO OUTLAST MISSION-CRITICAL DEMANDS.

Control rooms never sleep. Standard office workstations are not engineered for high-intensity, mission-critical environments where operators must monitor systems, manage alarms, and make rapid decisions around the clock. Purpose-built control room workstations help reduce fatigue, improve visibility, and support sustained operator performance throughout every shift.

ABB Control Room Solutions designs and manufactures specialized industrial operator desks built with industrial-grade construction, dual motorized lifting columns, and advanced acoustic dampening material. Whether deploying universal multi-desk clusters or fully customized command suites, our three core platforms, Comfortio, Cergo, and Alerto, are designed to support operator comfort, sustained performance, and long-term operational effectiveness in demanding 24/7 environments.

WHY OPERATOR DESKS MATTER

<p>Operator desks do far more than provide a place to work. In 24/7 control room environments, operator workstations directly influence comfort, situational awareness, decision-making, and operational performance. That is why purpose-built control room desks remain a critical part of effective operator environments.</p>

Common Workstation Challenges

<ul> <li>Fatigue during long shifts</li> <li>Poor visibility of critical information</li> <li>Restricted movement and posture changes</li> <li>Workspace clutter and distractions</li> <li>Frequent workstation replacement and upgrades</li> </ul>

Designed for 24/7 Operations

<ul> <li>Improved comfort and adjustability</li> <li>Better access to critical information</li> <li>Natural movement throughout the shift</li> <li>Clean, organized operator environments</li> <li>Durable designs engineered for continuous use</li> </ul>

Business Benefits

<ul> <li>Improved operator performance</li> <li>Faster response to operational events</li> <li>Lower ergonomic risk</li> <li>Reduced distraction</li> <li>Long-term operational value</li> </ul>

\

OUR OFFERING

Comfortio

A reliable, highly adaptable workstation platform designed for general control room applications. Comfortio combines universal modularity with optional motorized height adjustment, integrated acoustic back panels, and multi-monitor capacity, delivering essential ISO 11064 ergonomics at an exceptional total cost of ownership.

Cergo

Designed for demanding industrial control rooms, Cergo delivers a modular operator workstation platform built for long-term performance, technology upgrades, and continuous 24/7 operation. Featuring independent motorized adjustment for both work surfaces and monitor boards, four programmable memory presets, and exceptional load capacity, Cergo provides the flexibility and durability required for evolving control room environments.

Alerto

Engineered for advanced control room environments, Alerto is ABB's premium ergonomic workstation platform. Its patented 4-axis adjustment system synchronizes desk height, monitor elevation, and screen tilt, allowing every operator to create a personalized workspace that supports comfort, visibility, and sustained performance throughout long shifts. A future-ready modular chassis ensures adaptability for changing technologies and operator requirements.

THE DESIGN PRINCIPLES BEHIND EVERY ABB OPERATOR DESK

Effortless Posture Freedom

<p>Encouraging natural movement throughout demanding 12-hour shifts. Whisper-quiet motorized height adjustment makes transitioning between sitting and standing effortless, relieving spinal compression, boosting blood circulation, and keeping energy levels consistently high.</p>

Natural Sightline Geometry

<p>Positioning information exactly where operators expect it. Curved display layouts and motorized screen adjustments improve visibility, reduce eye strain, and help maintain situational awareness during demanding operations.</p>

Integrated Acoustic Calm

<p>Shielding operators from the constant hum of industrial environments. High-performance acoustic rear panels and sound-absorbing materials help reduce ambient room noise and equipment-related distractions, supporting clear communication and sustained focus.</p>

Organized Operator Environments

<p>Creating an organized, distraction-free workspace through integrated cable management and thoughtful equipment placement. A clean workstation helps operators stay focused and respond more effectively to changing operational conditions.</p>