ALERTO OPERATOR DESK SYSTEM

Engineered around the operator, Alerto combines patented 4-axis adjustment technology with advanced ergonomic design to support comfort, visibility, and sustained performance throughout demanding 24/7 operations.

PRECISION ERGONOMICS CENTERED AROUND THE OPERATOR

 

Engineered for the Highest Human Factors Demands

In mission-critical operations, operator alertness and physical well-being directly influence plant safety and decision speed. Alerto is ABB’s premium operator desk system, purpose-built to exceed the most demanding certified ISO 11064 and EEMUA 201 ergonomic standards. Designed for continuous around-the-clock facilities, Alerto delivers whisper-quiet motorized stability, structural longevity, and an uncompromising workstation foundation that eliminates desktop vibrations.

Adaptability for Every Operator

Every operator has a distinct physical build and personal visual comfort zone. Alerto provides independent motorized adjustment across multiple dimensions, allowing operators to easily fine-tune work surface height, monitor elevation, screen focal depth, and display tilt angles. Paired with soft recessed armrests and effortless sit-stand transitions, Alerto relieves physical fatigue and keeps operators energized and alert throughout long 12-hour shifts.

Complete Workstation Ecosystem and Streamlined Planning

Equip your control room with an integrated suite of functional accessories, including modular sideboards, frame-mounted PC shelves that keep towers off the floor during movement, high-performance acoustic back panels, and integrated fast charging. All Alerto configurations are available as SketchUp models and 2D CAD drawings upon request, supported by ABB’s specialized control room engineering team to help you design an optimal collaborative environment.

HUMAN-CENTERED DESIGN IN ACTION

<p>Designed around the physical and cognitive needs of the operator, Alerto combines precision motorized adjustments with ergonomic protection to maximize comfort and focus during intensive 24/7 shifts.</p>

Personalized Ergonomic Adjustment

<p>Every operator is different. Alerto's patented 4-axis adjustment system enables personalized workstation positioning to support comfort, visibility, and sustained performance throughout every shift.</p>

Healthy Movement Throughout the Shift

<p>Encouraging regular posture changes and effortless sit-stand transitions helps reduce physical strain and support operator wellbeing during long-duration operations.</p>

Standards-Based Human Factors Design

<p>Designed in accordance with ISO 11064 and EEMUA 201 guidance, ensuring ergonomic principles are embedded throughout the workstation design.</p>

Sustained Focus in Dense Operations

<p>Integrated acoustic treatment and optimized workstation architecture help operators maintain concentration in demanding, high-density control room environments.</p>

WHY ADAPTABILITY MATTERS

Operators differ in height, posture, working style, visual preferences, and physical requirements. A workstation designed around a single "average" user rarely provides the optimal environment for every operator.

 

Through its patented 4-axis adjustment system, Alerto allows operators to personalize workstation height, monitor positioning, viewing angles, and working posture, supporting comfort, visibility, and sustained performance throughout long shifts.

  • Personalized workstation setups for different operators
  • Improved viewing angles and information access
  • Reduced fatigue during extended operations
  • More consistent performance across every shift
\

COMPLETE YOUR CONTROL ROOM ENVIRONMENT

Control Room Design

Human-centered design studies that help create control room environments optimized for operator performance, wellbeing, and long-term operational success.

Unification X

Unified networked KVM platform centralizing multiple disparate control systems into a single, seamless operator interface without cluttering the physical workspace.

Collaboration X

Support communication, teamwork, and shared situational awareness through integrated collaboration solutions built for mission-critical operations.

READY TO DESIGN YOUR OPTIMAL CONTROL ROOM ENVIRONMENT?

Whether you are upgrading an existing control room or planning a new 24/7 facility, ABB's ergonomic specialists can assist with workstation sizing, 2D CAD spatial planning, and turnkey integration.
Get in touch with our team to discuss your project requirements or request a customized quotation.