COMFORTIO OPERATOR DESK SYSTEM
Versatile 24/7 operator desk system combining space-efficient modular design, extensive customization options, and certified ISO 11064 ergonomic performance. Designed around your control room layout, workflows, and operational requirements.
CUSTOMIZATION WITHOUT COMPROMISE
Designed Around Your Control Room
No two control rooms are exactly alike. Comfortio was designed to provide the flexibility needed to adapt operator workstations to unique room layouts, workflows, and operational requirements. Combining certified ISO 11064 ergonomics with a highly configurable modular platform, Comfortio makes it easy to create efficient, future-ready operator environments without compromising comfort or performance.
Modular Accessories for Every Workstation Need
With a comprehensive ecosystem of modular accessories, Comfortio adapts to the specific needs of each control room. From dedicated PC shelves and printer trays to integrated lighting and acoustic panels, every component can be configured to support operator workflows while creating an efficient and organized workstation environment.
Streamlined Spatial Planning & Design Made Easy
We've made all Comfortio configurations available as 2D CAD and SketchUp models for seamless integration into project workflows. Additional engineering support and control room design expertise are available to help create workstation layouts tailored to your operational environment from concept to installation.
THE DESIGN PRINCIPLES BEHIND EVERY ABB OPERATOR DESK
Effortless Posture Freedom
<p>Encouraging natural movement throughout demanding 12-hour shifts. Whisper-quiet motorized height adjustment makes transitioning between sitting and standing effortless, relieving spinal compression, boosting blood circulation, and keeping energy levels consistently high.</p>Natural Sightline Geometry
<p>Positioning information exactly where operators expect it. Curved display layouts and motorized screen adjustments improve visibility, reduce eye strain, and help maintain situational awareness during demanding operations.</p>Integrated Acoustic Calm
<p>Shielding operators from the constant hum of industrial environments. High-performance acoustic rear panels and sound-absorbing materials help reduce ambient room noise and equipment-related distractions, supporting clear communication and sustained focus.</p>Organized Operator Environments
<p>Creating an organized, distraction-free workspace through integrated cable management and thoughtful equipment placement. A clean workstation helps operators stay focused and respond more effectively to changing operational conditions.</p>READY TO DESIGN YOUR OPTIMAL CONTROL ROOM ENVIRONMENT?
Whether you are upgrading an existing control room or planning a new 24/7 facility, ABB's ergonomic specialists can assist with workstation sizing, 2D CAD spatial planning, and turnkey integration.
Get in touch with our team to discuss your project requirements or request a customized quotation.