55+ YEARS OF INNOVATION IN CABLE PROTECTION
Since 1972, Adaptaflex has been manufacturing premium flexible conduit systems in the UK, building a global reputation for quality and reliability in demanding industrial applications.
Adaptaflex was founded in Britain to address the growing need for durable, flexible conduit solutions in industrial environments. Over five decades, the brand has become a trusted name in cable protection, supporting industries from transportation to manufacturing. Its products are engineered to withstand mechanical stress, chemical exposure, and extreme temperatures, ensuring safe and reliable performance. Adaptaflex’s heritage of engineering excellence continues to drive its reputation worldwide.
Today, Adaptaflex is part of ABB's Installation Products division, benefiting from global expertise. The brand continues to innovate with new conduit designs and materials that meet evolving industry standards. Contractors and engineers rely on Adaptaflex for solutions that simplify installation, reduce downtime, and ensure compliance in critical applications.
LEADING ANTIMICROBIAL INNOVATION IN CABLE PROTECTION TECHNOLOGY
Adaptaflex pioneered antimicrobial conduit technology in partnership with BioCote, achieving 99% bacteria reduction within 24 hours. This breakthrough addresses hygiene-critical environments in healthcare, food processing, and pharmaceutical facilities where infection control is paramount. The technology uses silver ion treatment embedded in conduit materials for continuous protection.
The brand's engineering team continuously develops solutions for evolving industry challenges. Recent innovations include enhanced UV-resistant formulations for outdoor applications, improved flexibility for complex installations, and expanded temperature ranges for extreme environments. Adaptaflex conduit systems meet rigorous international standards including IP66/IP68 ingress protection, ATEX hazardous area certification, and UL listings. This comprehensive certification portfolio ensures reliable performance across diverse applications, from offshore oil platforms to clean room facilities.
GLOBAL RECOGNITION AND INDUSTRY LEADERSHIP
Adaptaflex holds the prestigious BSI Kitemark for over 25 years—one of the longest continuous certifications in the flexible conduit industry. This achievement reflects unwavering commitment to quality, rigorous testing, and manufacturing excellence that customers depend on for critical applications. The certification requires annual audits and continuous compliance with British Standards.
The brand's Coleshill manufacturing facility represents significant investment in advanced production technology and quality control systems. Adaptaflex products serve diverse sectors including marine, rail, renewable energy, automation, and process industries. Adaptaflex also integrates seamlessly with complementary cable management solutions, providing specifiers and installers with comprehensive system compatibility and technical support.
WHY ADAPTAFLEX? PROVEN FLEXIBILITY AND PROTECTION FOR EVERY APPLICATION.
<p>Choose Adaptaflex for reliable cable protection backed by decades of innovation and global industry leadership.</p>
Engineering excellence
<p>Designed and Engineered in Coleshill, UK then produced with advanced CNC machinery and rigorous quality control ensuring consistent performance.</p>Comprehensive product range
<p>Over 6,000 metallic and non-metallic flexible conduit products from 3mm to 75mm+, covering every application from CCTV to heavy-duty industrial installations.</p>Industry-Leading certifications
<p>BSI Kitemark, IEC 61386, ISO 9001, UL 1696, and IP69 rated solutions—rigorously tested to meet the highest international standards.</p>Extreme environment performance
<p>Engineered to withstand high temperatures, freezing conditions, constant vibration, water ingress, corrosion, and chemical exposure.</p>Rodent and wildlife resistant
<p>Polyamide nylon conduit solutions resist animal damage—protecting critical cables from costly rodent attacks and wildlife interference.</p>Antimicrobial technology
<p>BioCote partnership delivers 99% bacteria reduction in two hours for food, beverage, and healthcare applications.</p>HOW WE HELP
Products
Adaptaflex® Flexible Conduit Systems for Industrial Applications
ABB' Adaptaflex flexible conduit systems offers a comprehensive range of metallic and non-metallic cable protection solutions for critical power and data applications. With over 6,000 products engineered since 1972, the Adaptaflex range delivers dependable cable protection for construction, rail, marine, data center, food and beverage and industrial environments.
- Products
- Industries
INDUSTRIES WE SUPPORT
From residential construction to commercial and industrial projects, our products support professionals across diverse industries.
Commercial and institutional construction, Rail and transit, Marine, Food and beverage, Data centers, Oil and gas, OEM, Chemical, Renewables, Pharmaceuticals, Power generation
FREQUENTLY ASKED QUESTIONS
Adaptaflex flexible conduit systems are engineered for demanding industrial, hazardous location, and critical infrastructure applications including offshore energy, pharmaceutical manufacturing, food processing, chemical plants, and healthcare facilities where cable protection must withstand extreme temperatures, corrosive chemicals, mechanical stress, and hygiene requirements.
Adaptaflex antimicrobial conduit incorporates advanced technology that reduces bacteria by 99% within two hours of contact. This innovation is essential for healthcare environments, pharmaceutical cleanrooms, and food processing facilities where maintaining hygiene standards is critical. The antimicrobial properties are built into the conduit material for long-lasting protection.
Adaptaflex composite fittings deliver 50% weight reduction compared to traditional brass fittings while maintaining superior mechanical strength and corrosion resistance. Lighter fittings reduce installation time, decrease physical strain on installers, and lower shipping costs. The composite materials resist corrosion in harsh chemical environments where metal fittings would degrade.
Yes, Adaptaflex offers UV-resistant conduit formulations specifically designed for outdoor and exposed installations. These products withstand sunlight, temperature extremes, and weather exposure while maintaining flexibility and protection. They're suitable for solar installations, outdoor lighting, building exteriors, and infrastructure projects.