SEVEN DECADES OF ELECTRICAL CONNECTION EXCELLENCE
For over 70 years, Blackburn and Color-Keyed have pioneered compression connector technology, setting industry standards for electrical connections in utility and industrial environments.
Blackburn mechanical connectors and grounding systems provide reliable solutions for overhead distribution, transmission and grounding applications. From ground rod clamps to mechanical lay-in lugs, every product helps ensure safety and optimal electrical performance. The brand's commitment to quality has made it a trusted name among utility professionals and electrical contractors throughout the United States, Canada, Europe and worldwide.
As part of ABB's comprehensive portfolio, Blackburn continues to deliver engineered solutions for modern electrical infrastructure. The product line includes compression connectors, mechanical connectors, grounding clamps, and accessories designed for demanding utility and industrial applications. Each connector is manufactured to meet rigorous industry standards and stand up to the most challenging outdoor and industrial conditions.
THE COLOR-KEYED ADVANTAGE: SIMPLICITY MEETS PRECISION
The Color-Keyed compression connector system revolutionized the electrical industry with its innovative color-coding method. This foolproof system matches the right connector to the correct tool and die, eliminating installation errors and helping ensure consistent, reliable crimps every time. The color bands provide instant visual verification, while the hex-style crimp embosses the die code directly onto the connector for permanent installation confirmation.
Color-Keyed compression lugs and connectors deliver proven electrical performance with excellent pull-out strength and low resistance. Available for both copper and aluminum conductors, the system includes lugs, splices, taps and grounding connectors. The die index stamped on each connector helps ensure proper tool selection, while the color-coded bands make it easy to identify the right connector for each application. This industry-standard method has become the preferred choice for power cable connections in commercial, industrial and utility installations.
COMPLETE SOLUTIONS FOR EVERY CONNECTION CHALLENGE
From overhead distribution to underground applications, Blackburn and Color-Keyed products provide comprehensive connectivity solutions for the entire electrical grid.
Whether you need non-insulated butt splice connectors for low-voltage applications or heavy-duty compression connectors for high-voltage transmission lines, ABB offers the right solution. The integration of Blackburn mechanical expertise with Color-Keyed compression technology helps ensure installers have access to reliable, code-compliant products that streamline installation and deliver lasting performance. Every product is engineered to meet or exceed industry standards, backed by ABB's commitment to quality and innovation.
WHY COLOR-KEYED & BLACKBURN? RELIABLE CONNECTIONS MADE EASY.
<p>Choose Color-Keyed and Blackburn for compression and mechanical connectors trusted by utility, electrical and industrial professionals.</p>
Easy installation and verification
<p>Color-coded connectors and compression tool dies make selecting the correct die easy. Mechanical connectors require no special tools and offer range-taking capability to cover multiple conductor sizes. EZGround range-taking products reduce the number of connectors and dies needed for your installation.</p>Complete product portfolio
<p>Compression lugs, mechanical connectors, grounding systems, and overhead solutions for commercial, industrial and utility applications.</p>UL and CSA certified
<p>Meets the most stringent UL and IEC Class A testing requirements. Includes many UL-listed products for direct burial and code-compliant installations.</p>Proven reliability since the 1950s
<p>Backed by decades of field experience, the Blackburn and Color-Keyed brands have been trusted by electrical professionals since the late 1950s. Their long-standing track record of performance and durability in electrical and utility installations has made them a benchmark for reliable connections that stand the test of time.</p>Utility-grade durability
<p>Engineered for demanding outdoor and industrial environments with proven long-term reliability.</p>HOW WE HELP
Products
Blackburn® Overhead Distribution Connectors
ABB's Blackburn overhead distribution connectors offer fast installation and reduced service interruptions, helping enable reliable and quick system restoration.
Blackburn® EZGround® Grounding Systems
ABB's Blackburn grounding portfolio includes EZGround grid-ground compression connectors, the efficient, all-weather alternative to exothermic welding products for safe, easy connections.
Blackburn® Compression Connectors
Blackburn® compression connectors provide a comprehensive range of aluminum and copper conductor connection solutions for power distribution, grounding, and bonding applications, engineered to meet ANSI C119.4 requirements and compatible with standard compression tools and dies.
Blackburn® Mechanical Connectors
Blackburn cast, forged, or formed mechanical connections, produced in economical copper and dual-rated aluminum, provide unequaled variety with a large variety of U.L. and C.S.A. certified solutions for electrical interface needs.
Color-Keyed® Compression Connectors
ABB's Color-Keyed compression connectors offer a complete, color-coded crimping system that enables accurate, reliable and cost-effective connections for demanding power, utility and renewable applications.
Tools for Connectors and Grounding Terminations
ABB offers a comprehensive range of tools for connectors and grounding terminations, designed to deliver reliable, consistent crimps for wire and cable installations across a wide range of applications. From ergonomic hand tools to compression equipment, these tools are engineered to work seamlessly with ABB connector and termination product families.
- Products
- Industries
INDUSTRIES WE SUPPORT
From residential construction to commercial and industrial projects, our products support professionals across diverse industries.
Utilities, Renewables, Telecommunications, Power generation, Construction, Aerospace, Automotive, Heavy industry
FREQUENTLY ASKED QUESTIONS
The Color-Keyed system is an industry-standard compression connector method that uses color-coded bands to match connectors with the correct crimping tools and dies. This foolproof system helps eliminate installation errors, ensure consistent crimps, and provide visual verification. The die code is embossed on each connector for permanent installation confirmation.
Blackburn mechanical connectors are designed for utility and industrial applications, including overhead distribution, transmission lines, grounding systems and substation connections. They provide reliable electrical connections for copper and aluminum conductors in demanding outdoor environments. Common products include ground rod clamps, mechanical lay-in lugs and grounding accessories.
Yes, Color-Keyed compression connectors are available for both copper and aluminum conductors. The product line includes compression lugs, splices, taps, and grounding connectors designed specifically for each conductor type. Each connector features the signature color-coding system and die index markings for proper tool selection and installation verification.
Blackburn and Color-Keyed have been pioneers in compression connector technology for nearly 70 years, helping set industry standards for electrical connections in utility and industrial environments. The brands are now part of ABB Installation Products, formerly Thomas & Betts, continuing their legacy of quality and innovation.