ENGINEERED BY ABB FOR EXTENDED PERFORMANCE

ABB engineers developed Deltec solutions to address a critical industry need for safer, longer-lasting cable support systems. Traditional cable support systems presented hazards and limitations during installation, including sharp metal edges, difficult handling and limited outdoor lifespan.

 

The comprehensive Deltec cable support system from ABB Installation Products solves real-world contractor challenges through engineering innovation. The innovative solution prioritizes installer safety while delivering exceptional durability for long-term outdoor applications across residential, construction, commercial and industrial installations throughout North America.

 

The system eliminates metal components that can corrode and cause damage, replacing them with advanced polymer materials designed for years of reliable and safe service in demanding environments.

DESIGNED FOR MINIMUM 20-YEAR OUTDOOR PERFORMANCE

ABB’s Deltec cable support systems feature weather-resistant polyacetal construction designed to perform for a minimum of 20 years outdoors. The user-friendly design includes smooth edges for safe handling, metallic locking heads for secure fastening and reel-based installation for efficiency. The system supports cables without damage while resisting UV exposure, temperature extremes and environmental stress throughout North America.

 

Designed to help reduce maintenance costs and replacement frequency compared to traditional support methods, ABB’s Deltec system is available in convenient reel formats. The metallic locking mechanism ensures secure fastening without compromising the cable jacket or creating stress points that could lead to premature failure. Streamlining installations, the system provides consistent and reliable cable support.

 

WHY DELTEC SOLUTIONS? BUILT TO OUTLAST THE HARSHEST CONDITIONS.

<p>Extended-life performance engineered for 20+ years of outdoor reliability.</p>

20+ Years outdoor performance

<p>Designed to perform a minimum of 20 years outdoors with continuous use from -65 °C to 90 °C (-85 °F to 194 °F ). Weatherable acetal resists sunlight, moisture and salt environments.</p>

Safe and easy installation

<p>No sharp edges compared to metal systems – helps eliminate installation hazards and prevent cable insulation damage that leads to costly failures.</p>

Heavy-duty strength

<p>Minimum 250 lbs tensile strength with marine-grade copper alloy locking device. Three-material engineered design combines strength, rigidity and flexibility.</p>

Corrosion and pest resistant

<p>Marine-grade materials resist harsh environments. Rodents and pests won't eat it – protecting critical infrastructure in agricultural, marine and outdoor applications.</p>

Total length flexibility

<p>Customizable strap length from 10 inches to 5,000 feet using reel options – reducing waste, inventory and total project costs.</p>

HOW WE HELP

Products

Deltec® Extended-Life Cable Support System

ABB's Deltec cable support system provides a weatherable life and unique multi-piece design, allowing installers to safely and easily customize the strap length for any application.

INDUSTRIES WE SUPPORT

From residential construction to commercial and industrial projects, our products support professionals across diverse industries.

Utility, Renewables, Telecommunications, Power generation, Agriculture, Mining, Marine, Civil infrastructure, Oil and gas

FREQUENTLY ASKED QUESTIONS

Deltec is an extended-life cable support system engineered by ABB featuring weather-resistant polyacetal construction, metallic locking heads and smooth edges. The system is designed to perform for a minimum of 20 years outdoors while providing safe, efficient installation for residential, commercial and industrial applications.

ABB's Deltec cable support systems are designed to perform for a minimum of 20 years in outdoor applications. The weather-resistant polyacetal construction withstands UV exposure, temperature extremes, moisture and environmental stress for long-term reliability without degradation or failure.

ABB's Deltec solutions eliminate sharp edges and reduce corroding metal components found in traditional systems. The smooth polyacetal construction provides operator-friendly handling while metallic locking heads help ensure secure fastening without cable damage, installer injury risk or long-term corrosion issues.

ABB's Deltec systems are used in utility, industrial and commercial applications requiring durable cable fastening.