40+ YEARS OF UK-MANUFACTURED FIXING SOLUTIONS
ABB’s E-Klips fasteners revolutionized steelwork installation by eliminating the need for drilling, brackets or bolts.
E-Klips fasteners were developed to simplify the process of fixing surfaces to steelwork. The spring steel design enables contractors to secure electrical and mechanical systems and components quickly and safely, helping reduce installation time and costs. Over four decades, E-Klips has become a trusted brand known for ease of use, reliable performance, and an extensive range of solutions for construction and industrial applications.
Today, ABB's E-Klips solutions continue to deliver innovative fastening that helps contractors improve efficiency and safety. Part of the ABB Installation Products portfolio, the brand benefits from global expertise while maintaining its heritage of UK manufactured quality.
FAST INSTALLATION WITH RELIABLE SPRING-LOADED HOLD
ABB’s E-Klips spring steel fasteners feature spring-loaded designs that provide quick, secure installation without multiple fastening steps. The spring mechanism grips conduit, cable or pipe firmly while accommodating slight variations in diameter. This design speeds installation compared to traditional multi-piece fastening systems, helping contractors reduce labor time while achieving reliable support that meets code requirements for conduit and cable installations.
The spring steel construction delivers durability and consistent performance across temperature ranges and environmental conditions. ABB’s E-Klips fasteners maintain clamping force without loosening overtime, helping reduce maintenance requirements. The simple design minimizes installation errors and ensures proper support even in challenging mounting situations. This reliability makes ABB’s E-Klips solutions suitable for demanding commercial and industrial applications.
WHY E-KLIPS SPRING STEEL FASTENERS? FAST FIXING WITHOUT THE FUSS.
<p>Secure mechanical support with fast installation and reliable spring-loaded hold.</p>
Quick and easy installation
<p>No drilling, bracket making, nuts and bolts required. Install with just a hammer, screwdriver or pliers – helping reduce labor time and costs.</p>UK-manufactured quality
<p>Over 40 years of UK-manufacturing expertise. BS EN ISO 9001 registered with comprehensive testing and inspection programs.</p>Corrosion-resistant protection
<p>Manufactured to BS EN1449 grade CS70 with zinc coating for high-level corrosion protection. Suitable for indoor, outdoor and mildly corrosive environments.</p>Versatile fixing solutions
<p>Ideal for cable, trunking, conduit, pipework, ducting, light fittings and suspended ceilings. FMRC approved options available for fire-regulated buildings.</p>HOW WE HELP
Products
E-Klips® Spring Steel Fasteners
ABB’s E-Klips spring steel fasteners deliver robust, flexible and easy-to-install solutions for a wide range of applications. Offering a quick and reliable method of fixing surfaces to steelwork without the need for bracket making, drilling holes, nuts or bolts.
- Products
- Industries
INDUSTRIES WE SUPPORT
From residential construction to commercial and industrial projects, our products support professionals across diverse industries.
Commercial and institutional construction, Infrastructure, Data centers
FREQUENTLY ASKED QUESTIONS
ABB's E-Klips spring steel fasteners provide secure support for conduit, cable and pipe installations in residential, commercial and industrial applications. The spring-loaded design grips firmly to mounting surfaces while holding conduit securely. The solution is ideal for electrical installations requiring reliable, code-compliant support with fast installation.
ABB's E-Klips fasteners use spring-loaded mechanisms that provide consistent clamping force. The spring steel design grips conduit or cable securely while the fastener mounts to walls, ceilings or structural surfaces. The spring action maintains tension over time, ensuring reliable long-term support without loosening.
ABB's E-Klips fasteners offer fast installation, reducing labor time compared to multi-piece systems. The spring-loaded design provides consistent, reliable hold that maintains clamping force over time. Durable spring steel construction withstands environmental conditions. The simple design minimizes installation errors and ensures proper mechanical support.