MORE THAN SIX DECADES OF POWERING COMMUNITIES
Since 1963, Homac connectors have been manufactured at ABB's Ormond Beach, Florida facility, delivering consistent quality backed by decades of field-proven performance.
Homac electrical solutions have evolved and grown through continuous innovation in connector design and manufacturing processes. The brand commitment to quality and reliability has made it a preferred choice for utilities managing demanding underground and substation applications. From distribution voltage through 500 kV applications, Homac connectors protect critical power infrastructure across North America.
As part of ABB Installation Products, Homac benefits from global engineering resources while maintaining its heritage of American manufacturing. The operations combines advanced manufacturing technology with skilled craftsmanship, helping ensure every connector meets rigorous quality standards. This combination of innovation and tradition has established Homac as a trusted partner for utilities requiring reliable connections that power communities for decades.
FLOOD-SEAL TECHNOLOGY: UNDERGROUND PROTECTION WHEN IT MATTERS MOST
Homac revolutionized underground connector design with patented Flood-Seal technology that provides superior protection against moisture intrusion in flooded vault conditions. This innovation addresses one of the most critical challenges utilities face in maintaining reliable connections in wet underground environments where traditional connectors fail.
The Flood-Seal design incorporates multiple sealing barriers that prevent water penetration while maintaining optimal electrical performance. Unlike conventional connectors that rely on single-point sealing, Homac multi-barrier approach helps ensure long-term reliability even when submerged. This technology has become the industry standard for utilities operating in flood-prone areas or high water table regions. Beyond Flood-Seal, Homac specializes in custom medium voltage connectors engineered precisely for unique utility applications from distribution voltage through 500 kV. The engineering team works directly with utilities and contractors to design connectors that accommodate specific spacing, conductor sizes, mounting configurations, and environmental conditions that standard products cannot address.
ENGINEERED FOR YOUR UNIQUE CHALLENGES
No two utility installations are identical. Homac specializes in custom medium voltage connectors and substation solutions engineered precisely for your specific application from distribution voltage through 500 kV. Our engineering team works directly with utilities and contractors to design connectors that accommodate unique spacing, conductor sizes, mounting configurations and environmental conditions.
Backed by rigorous testing and proven field performance, Homac delivers solutions manufactured at ABB's Ormond Beach, Florida facility. This commitment to customization helps assure utilities receive exactly the right connector for every application, reducing installation time, improving reliability and extending system service life.
WHY HOMAC? BECAUSE RELIABLE CONNECTIONS POWER COMMUNITIES.
<p>For over 60 years, Homac has delivered underground and substation connectors that utilities trust for critical power distribution. From pioneering Flood-Seal technology to custom high-voltage solutions, Homac combines proven innovation with manufacturing excellence.</p>
Over 60 years of manufacturing excellence
<p>Since 1963, Homac connectors have been manufactured at ABB's Ormond Beach, Florida facility, delivering consistent quality backed by decades of field-proven performance.</p>Patented flood-seal technology
<p>Industry-leading sealing designs prevent water ingress in underground vaults and network systems for reliable operation even during flooding and severe weather conditions.</p>Complete underground solutions
<p>Comprehensive product line includes network connectors, transformer connectors, multi-port connectors, splice connectors, street lighting connectors, and drop-on insulating boots for all underground applications.</p>Custom MV connector expertise
<p>The team has extensive experience in tailoring medium-voltage connectors to meet unique installation challenges, with engineering support for custom configurations and specialized applications.</p>Substation solutions to 500kV
<p>Broad line of high-quality substation connectors, including weldment and bolted products for distribution through extra-high voltage applications up to 500 V.</p>Street lighting reliability
<p>Wide variety of Flood-Seal street lighting connectors, including non-breakaway designs, compression disconnect kits, and mechanical breakaway kits for safe, reliable public lighting systems.</p>ANSI C119.4 compliance
<p>All Homac connectors meet or exceed industry standards, including ANSI C119.4 specifications, to deliver consistent performance, safety and compatibility with utility requirements.</p>HOW WE HELP
Products
Homac® Distribution Connectors
ABB's Homac distribution connectors provide robust, corrosion‑resistant solutions for secure electrical connections in overhead and underground distribution networks.
- Products
- Industries
INDUSTRIES WE SUPPORT
From residential construction to commercial and industrial projects, our products support professionals across diverse industries.
Utilities, Power generation, Data centers, Telecommunications, Commercial and industrial construction, Infrastructures
FREQUENTLY ASKED QUESTIONS
Homac Flood-Seal connectors feature patented multi-barrier sealing technology that prevents moisture intrusion even when submerged in flooded vaults. Unlike conventional single-point sealing, this revolutionary design helps maintain optimal electrical performance in wet underground environments where traditional connectors fail, making them the industry standard for flood-prone areas.
Yes. Homac specializes in custom medium voltage connectors from distribution voltage through 500 kV. ABB's engineering team works directly with utilities and contractors to design connectors for specific spacing, conductor sizes, mounting configurations and environmental conditions. This custom capability addresses unique challenges standard products cannot solve.
Homac connectors have been manufactured at ABB's Ormond Beach, Florida facility since 1963. The proven manufacturing capabilities and deep expertise helps ensure consistent quality, supports local jobs, and provides utilities with reliable domestic supply. The facility combines advanced manufacturing technology with skilled craftsmanship to deliver field-proven performance.
Homac offers weldment and bolted connectors up to 500 kV, making them suitable for high‑voltage substation applications.