BRITISH ENGINEERING EXCELLENCE SINCE 1947

Founded in the UK in 1947, Kopex has delivered flexible conduit solutions for over 75 years. Today, as part of ABB Installation Products division, the brand serves global markets with proven cable protection systems.

 

Kopex established its reputation in the UK market through quality metallic conduit manufacturing. The brand expanded to include Kopex-EX specialized solutions for hazardous location applications, earning certifications from ATEX, IECEx, and other international authorities. Manufacturing continues at ABB Coleshill, UK facility, maintaining British engineering standards and quality assurance backed by accreditations from major organizations worldwide.

 

The Kopex name stands for quality and reliability. As a globally recognized leader in cable protection, Kopex offers solutions for rail, construction, and industrial applications. Integration into ABB Installation Products division has strengthened global distribution while preserving the brand commitment to manufacturing excellence established over seven decades ago.

CERTIFIED FOR HAZARDOUS LOCATION SAFETY

Kopex-Ex systems protect critical installations across oil and gas, petrochemical, marine, rail, construction, and industrial sectors. From offshore drilling platforms to refinery operations, these conduit systems deliver reliable cable protection in explosive atmosphere applications. The oil and gas market spans upstream exploration, midstream transportation, and downstream refining operations.

 

Offshore applications face extreme weather and corrosive salt water environments. Kopex-EX flexible conduit systems address these challenges through stainless steel construction and specialized coatings designed for marine environments. Products meet requirements for Zone 1, Zone 2, Zone 21, and Zone 22 classified areas with appropriate ingress protection ratings. Systems serve mining equipment, automation, panel building, and utility power applications.

QUALITY AND RELIABILITY, BUILT INTO EVERY METRE

ABB's Kopex and Kopex-Ex conduit systems have been at the forefront of cable protection since 1947, offering metallic conduit solutions designed for transport, construction and industrial environments. Originally founded in Slough, UK, and part of ABB for many years, Kopex and Kopex-Ex conduit systems combine decades of engineering expertise with global resources to deliver reliable performance wherever cables require protection. From commercial office buildings and infrastructure projects to power generation facilities and marine environments, the Kopex and Kopex-Ex range is trusted on some of the most demanding installations in the industry.

 

ABB offers the Kopex-Ex range of explosion protective conduit systems, purpose-built to deliver safe and reliable cable protection in hazardous areas and classified explosive atmospheres. The wide selection of metallic conduit systems, available in galvanized steel and stainless steel, provides liquidtight solutions for particularly demanding environments.

WHY KOPEX & KOPEX-EX? BECAUSE SAFETY AND RELIABILITY ARE NON-NEGOTIABLE.

<p>Kopex and Kopex-EX deliver flexible conduit systems and explosion-proof fittings for standard and hazardous location applications. From general industrial installations to explosive atmospheres, these brands provide the protection and performance critical installations demand.</p>

Complete System Solutions

<p>Comprehensive range of flexible conduit, cable glands, fittings and accessories designed to work together for complete installation solutions.</p>

Hazardous Location Certified

<p>Kopex-EX products are ATEX and IECEx certified for use in explosive atmospheres, meeting international standards for Zone 1, Zone 2, Division 1, and Division 2 classified areas.</p>

Explosion-Proof & Flameproof Design

<p>Kopex-EX fittings contain internal sparks and flames, preventing ignition of surrounding explosive atmospheres in oil &amp; gas, chemical, and other hazardous environments.</p>

Superior Ingress Protection

<p>IP40 to IP68 ratings available. Liquid-tight designs prevent water and contaminant ingress in underground and outdoor installations.</p>

British Manufacturing Heritage

<p>Over 75 years of UK engineering excellence. Manufactured at ABB Coleshill facility maintaining quality standards established in 1947.</p>

HOW WE HELP

Products

Kopex-Ex® Cable Protection System for Explosive Hazardous Environments

ABB's Kopex-Ex explosion protective conduit systems deliver comprehensive cable protection for hazardous areas and explosive atmospheres. The range includes metallic and non-metallic conduit systems, glands, fittings and accessories certified to meet international standards including ATEX and IECEx.

Kopex® Flexible Conduit Systems for Critical Power and Data Cabling

ABB's Kopex flexible conduit systems provides reliable cable protection for critical power and data cabling in construction, transport and industrial applications. With a heritage of more than 75 years, Kopex metallic conduit systems deliver proven performance backed by global product accreditations.

INDUSTRIES WE SUPPORT

From residential construction to commercial and industrial projects, our products support professionals across diverse industries.

Commercial and institution construction, Rail and transit, Industrial, Infrastructure, Marine, Oil and gas, Chemical processing, OEM

ABB ECO SOLUTIONS™ PRODUCTS

<p>Our ABB EcoSolutions™ product portfolio helps customers and partners make more sustainable decisions. Each product’s circularity value and environmental impact are fully transparent. We are continuously partnering across the value chain to innovate and expand our EcoSolutions portfolio.</p>

FREQUENTLY ASKED QUESTIONS

Kopex provides flexible metallic conduit systems for standard industrial, construction, and rail applications. Kopex-EX offers specialized explosion-proof and flameproof solutions certified for hazardous locations including Zone 1, Zone 2, Division 1, and Division 2 classified areas where explosive atmospheres may be present. Both systems provide reliable cable protection with appropriate certifications for their intended environments.

Kopex-EX systems are certified to ATEX European Directives and IECEx International certification system for explosive atmospheres. Products also carry BSI Kitemark KM-90009 and CE Mark to Low Voltage Directive. Systems meet requirements for Zones 1, 2, 21, and 22 classified areas.

Kopex serves oil and gas (upstream, midstream, downstream), petrochemical processing, marine and shipping, offshore platforms, refineries, rail transportation, construction, mining equipment, automation, panel building, and utility power applications. Systems protect critical power and data cabling in standard and hazardous environments. 

Standard Kopex systems operate from -20°C to +120°C in static applications and -5°C to +120°C in moving applications. High-temperature variants extend performance up to +150°C. Specific temperature ratings vary by product type and covering material. Liquid-tight and specialized systems offer different temperature capabilities.

Kopex-EX products use stainless steel construction or specialized coatings designed for marine environments. These materials withstand salt water corrosion on offshore drilling rigs and production platforms exposed to extreme weather conditions and corrosive atmospheres. Systems maintain performance and reliability in harsh marine installations.