OVER 50 YEARS OF METER SOCKET EXCELLENCE

Since 1970, Microlectric has specialized in meter sockets and service entrance solutions. Today, as part of ABB's Installation Products division, the brand delivers utility-grade quality and custom solutions that utilities and contractors trust.

 

Designed and manufactured in Saint-Jean-sur-Richelieu, Quebec, Microlectric products are built with rigorous quality control and deep expertise in utility-grade electrical solutions—ensuring reliable performance where it matters most. From extreme coastal salt spray to frigid Canadian winters, Microlectric products are engineered to perform in conditions that would compromise lesser products.

 

Microlectric works in close partnership with electrical utilities across Canada, ensuring every product meets stringent approval standards. This collaborative approach has established Microlectric as a preferred choice for utilities requiring reliable, code-compliant meter socket and service entrance solutions. The brand's commitment to quality and utility partnerships has made it synonymous with dependable electrical service equipment.

COMPLETE SOLUTIONS FOR MODERN ELECTRICAL INSTALLATIONS

Beyond meter sockets, Microlectric offers a complete range of service entrance masts, pole line hardware, meter covers, accessories, and Electric Vehicle Energy Management Systems (EVEMS)—making the transition to EV charging easy for residential and commercial buildings. The EVEMS solutions integrate seamlessly with existing electrical infrastructure, providing intelligent load management that optimizes available power capacity without costly service upgrades.

 

Microlectric products are designed for easy installation with flexible overhead, underground, combined, and multiple meter position configurations that reduce labor time and costs. The comprehensive product line ensures contractors have the right solution for every service entrance application—from single-family homes to multi-unit residential buildings and commercial facilities. As electric vehicle adoption accelerates, Microlectric EVEMS technology helps building owners and utilities manage charging loads efficiently, preventing grid overload while maximizing charging availability.

BUILT IN PARTNERSHIP WITH CANADIAN UTILITIES

Microlectric works closely with electrical utilities to ensure every product meets stringent approval standards and specifications. This collaborative approach has made Microlectric the trusted choice for utilities, contractors, and electrical professionals nationwide.

 

Understanding that each utility can have unique requirements based on regional conditions, infrastructure, and operational standards, Microlectric can customize product designs to meet individual utility requirements.

 

This flexibility demonstrates our commitment to partnership—ensuring that whether you're installing in coastal British Columbia, the prairies, or Atlantic Canada, Microlectric meter sockets and service equipment meet local utility approvals and perform reliably in regional climate conditions. Decades of collaboration with utilities have refined Microlectric products to deliver exactly what the Canadian market demands: durable, code-compliant solutions that install quickly, perform flawlessly, and require minimal maintenance over their service life.

 

WHY MICROLECTRIC? ENGINEERED FOR RELIABILITY. TRUSTED SINCE 1970.

<p>&nbsp;</p> <p>Proven meter socket and service entrance solutions designed for utility-grade performance and contractor efficiency.</p>

Designed for easy installation

<p>Engineered to simplify and accelerate installation with flexible overhead, underground, combined, and multiple meter position configurations that reduce labor time and costs.</p>

Built for extreme conditions

<p>Weatherproof construction meets NEMA Type 3R specifications. CR (Corrosion-resistant) option available for maximum longevity in coastal environments.</p>

Utility-approved solutions

<p>Developed in partnership with electrical utilities and customizable to meet individual utility specifications across regions.</p>

Robust, high-quality construction

<p>Durable materials and rigorous manufacturing standards ensure long-term reliability in residential and commercial applications.</p>

CSA certified and code compliant

<p>Meets Canadian Electrical Code requirements with CSA certification on most products—ensuring safe, compliant installations. Certifications vary by product.</p>

Over 50 years of proven performance

<p>Since 1970, Microlectric has been designed and manufactured in Saint-Jean-sur-Richelieu, Quebec, delivering consistent quality backed by Canadian engineering expertise.</p>

HOW WE HELP

Products

Microlectric® Meter Sockets

Microlectric® Meter Sockets provide reliable, code‑compliant solutions for residential and commercial service entrances across Canada. Designed and manufactured for Canadian conditions, the family supports overhead and underground installations while meeting utility and inspection requirements.

Microlectric® EVEMS - EM Series

Microlectric® EVEMS EM Series enables residential EV charging by intelligently managing available electrical capacity, helping avoid costly electrical upgrades while ensuring safe, reliable power use.

INDUSTRIES WE SUPPORT

From residential construction to commercial and industrial projects, our products support professionals across diverse industries.

Buildings, Residential construction, EV grid-to-charger, Commercial and institution construction

FREQUENTLY ASKED QUESTIONS

Microlectric offers a comprehensive range including single-position and multi-position meter sockets, overhead and underground service entrance equipment, meter masts, pole line hardware, and meter covers. Products are available in various configurations to meet utility specifications and installation requirements across residential, commercial, and light industrial applications.

Yes, Microlectric products meet CSA and UL standards and can be customized to meet individual utility requirements. The brand has decades of collaboration with utilities across Canada, ensuring products meet local utility approvals and perform reliably in regional climate conditions. Contractors should verify specific utility requirements for their service area.

A meter socket (also called a meter base or meter mounting device) is an electrical enclosure that houses and connects the utility company's electric meter to your building's electrical service. The meter serves as the interface between the utility's power supply lines and your property's electrical system, allowing the utility to measure and monitor your electricity consumption.

Yes, Microlectric offers meter socket solutions for residential and light commercial applications. Multi-position meter sockets are ideal for multi-unit residential buildings, commercial facilities, and mixed-use developments. Products are engineered to meet the demanding requirements of utility companies and electrical contractors across all application types.

Microlectric products are manufactured to rigorous quality standards as part of ABB Installation Products division. Every meter socket undergoes comprehensive testing to ensure compliance with CSA and UL standards. The brand's focus on quality control and manufacturing precision has made Microlectric a trusted name for over 50 years.

Microlectric Electric Vehicle Energy Management Systems (EVEMS) provide intelligent load management for EV charging installations. EVEMS integrates with existing electrical infrastructure to optimize available power capacity, preventing grid overload while maximizing charging availability. This technology helps building owners add EV charging without costly electrical service upgrades.

Our EM series EVEMS are brand agnostic. This means they are compatible with most Level 2 EV chargers in the

market and electrical panels. However, it is important to have your electrical infrastructure evaluated by a qualified electrical professional installing the product.

The EM series EVEMS is installed between the house`s electrical panel and the EV charger. Typically, next to the

electrical panel. However, our products feature enclosures that allow them to be installed outdoors in cases

where the installation requires it.

Signs that your meter socket may need replacement include visible corrosion or rust on the enclosure, loose or damaged jaw terminals that don't hold the meter securely, burn marks or melted components indicating overheating, water intrusion or moisture inside the socket, cracked or damaged housing, or if you're upgrading your electrical service capacity. Meter sockets typically last 20-30 years, but exposure to weather and environmental conditions can shorten their lifespan. If you notice any of these issues, contact a licensed electrician for inspection and replacement.