OVER 50 YEARS OF PROVEN PERFORMANCE

Since 1970, NuTek has delivered non-metallic electrical boxes engineered for residential installations. Manufactured at ABB Pointe-Claire, Quebec facility, NuTek boxes combine ease of installation with long-term durability.

 

NuTek boxes are molded from high-strength thermoplastic resin that resists corrosion, moisture, and impact, ensuring reliable performance in residential electrical installations. The lightweight design reduces labor time and physical strain, making installations quicker and more efficient than metal alternatives. Each box is engineered to meet Canadian electrical code requirements while simplifying the installation process.

 

As part of ABB Installation Products, NuTek benefits from advanced manufacturing technology and rigorous quality control. The Pointe-Claire facility combines precision injection molding with comprehensive testing to ensure every box meets Canadian electrical standards and delivers the performance contractors demand.

COMPLETE SOLUTIONS FOR MODERN ELECTRICAL INSTALLATIONS

NuTek offers a comprehensive range of non-metallic boxes for residential applications. From standard single-gang and multi-gang boxes to specialized configurations, NuTek provides solutions for wood-frame construction that simplify installation while meeting code requirements. The product line is designed specifically for the unique demands of Canadian residential electrical work.

 

Each NuTek box includes integrated mounting features, cable management options, and configurations designed specifically for Canadian residential electrical installations. The boxes are engineered to work seamlessly with standard electrical devices and wiring methods, reducing installation time and ensuring code compliance across diverse residential applications.

DESIGNED FOR THE WAY HOMES ARE BUILT

NuTek is focused on one thing: residential wood-frame construction. Instead of adapting commercial-style products for residential use, NuTek boxes are designed specifically for the way electricians wire homes. From standard device boxes to round, square and airtight models, the portfolio offers solutions for virtually every room and application. Fast installation, a wide selection of configurations and products designed for residential workflows have made NuTek a trusted choice on Canadian jobsites.

WHY NUTEK? FAST INSTALLATION MEETS CANADIAN QUALITY.

<p>Designed for wood-frame residential construction and manufactured in Canada, NuTek delivers non-metallic boxes that combine ease of installation with the durability and performance contractors demand.</p>

Proudly made in Canada

<p>Designed, injection-molded, and assembled at ABB's TransCan facility in Pointe-Claire, Quebec, supporting Canadian manufacturing and quality standards.</p>

High-strength thermoplastic construction

<p>Molded from durable thermoplastic resin that resists corrosion, moisture, and impact—ensuring long-term reliability in residential applications.</p>

Fast Nail-In Installation

<p>NuTek boxes can be nailed in place within seconds, accelerating rough-in work and reducing labor time on residential job sites.</p>

Comprehensive box range

<p>Complete selection includes device boxes, round boxes, and square boxes suitable for diverse residential electrical installation requirements.</p>

F Series airtight technology

<p>Integrated foam gaskets on F Series boxes provide airtight seals for exterior wall installations, meeting energy efficiency requirements and building code standards.</p>

Bracketed device options

<p>Boxes include bracketed device configurations for secure mounting and simplified installation in wood-frame construction.</p>

HOW WE HELP

Products

NuTek® Non-Metallic Boxes

NuTek non-metallic electrical boxes are designed for wood-frame residential construction and help simplify installation. Built in Canada, the family includes a wide range of device, round, square, and airtight boxes for residential projects.

INDUSTRIES WE SUPPORT

From residential construction to commercial and industrial projects, our products support professionals across diverse industries.

Commercial and institutional construction, Data centers, OEM industry

FREQUENTLY ASKED QUESTIONS

NuTek offers a comprehensive range of non-metallic electrical boxes including single-gang, multi-gang, and specialized configurations for residential wood-frame construction. All boxes are molded from high-strength thermoplastic resin, designed to meet Canadian electrical code requirements, and engineered for easy installation in residential applications.

Yes, NuTek boxes are ideal for both new residential construction and renovation projects. The lightweight design and integrated mounting features simplify installation in wood-frame walls. The durable thermoplastic construction ensures long-term performance, while the corrosion-resistant material provides reliable protection in residential applications.

NuTek non-metallic boxes offer corrosion resistance, lighter weight for easier handling, and no sharp edges for safer installation. The thermoplastic construction will not rust or corrode, making them ideal for residential applications where moisture resistance and ease of installation are priorities.

Yes, all NuTek boxes are manufactured to meet Canadian electrical standards and code requirements. Produced at ABB Pointe-Claire, Quebec facility, each box undergoes rigorous quality control and comprehensive testing to ensure compliance, reliability, and consistent performance in residential electrical installations.

NuTek products are manufactured at ABB TransCan facility in Pointe-Claire, Quebec, Canada. This ensures consistent quality, supports Canadian manufacturing excellence, and provides products specifically designed and tested for the Canadian residential electrical market and code requirements.