MODULAR DESIGN FOR MAXIMUM FLEXIBILITY

Pos-E-Kon connectors provide flexible, reliable electrical connections for industrial panels, machinery, and equipment enclosures. As part of ABB Installation Products, these industrial-grade solutions serve demanding applications across the Americas.

 

Available in configurations from 6 to 24 contacts with grounding, these industrial-grade connectors provide easy access in panels, machinery, and enclosures. The sealed design with quick disconnect handles enables fast equipment servicing while maintaining reliable connections. With standard CSA and UL approvals, Pos-E-Kon connectors ensure code compliance across North, Central, and South America..

 

The modular design allows for customized configurations to meet specific application requirements, from simple control panels to complex machinery installations. Each connector is engineered to deliver consistent performance in demanding industrial environments where reliable electrical connections are critical. The quick disconnect feature simplifies maintenance and reduces equipment downtime, making Pos-E-Kon the preferred choice for industrial applications.

BUILT FOR INDUSTRIAL PERFORMANCE

Pos-E-Kon connectors are engineered for demanding industrial environments where reliable electrical connections are critical. The sealed design protects against dust and moisture, while the quick disconnect feature simplifies maintenance and equipment servicing. These connectors deliver consistent performance in manufacturing equipment, control panels, and machinery installations where reliability cannot be compromised.

 

As part of ABB Installation Products, Pos-E-Kon benefits from global manufacturing expertise and rigorous quality control standards. The comprehensive product range serves diverse industrial applications including manufacturing equipment, control panels, and machinery installations. Each connector undergoes testing to ensure it meets the demanding performance standards required for critical industrial electrical connections across North America.

WHY POS-E-KON? BUILT FOR INDUSTRIAL PERFORMANCE.

<p>Modular flexibility, sealed protection, and quick disconnect convenience for demanding industrial environments.</p>

Modular assembly

<p>Easy on-site assembly allows custom configuration to exact application requirements without factory lead times.</p>

Quick disconnect

<p>Lever-operated quick disconnect handles enable fast equipment servicing without tools, reducing maintenance time.</p>

Sealed protection

<p>Sealed connector design protects against dust, moisture, and contaminants in harsh industrial environments.</p>

HOW WE HELP

Products

Pos-E-Kon® Industrial Pin and Sleeve Connectors

ABB's Pos-E-Kon rectangular pin and sleeve connectors are DIN-standard modular connectors engineered for reliable multi-circuit interconnections in panels, machinery and industrial enclosures.

INDUSTRIES WE SUPPORT

From residential construction to commercial and industrial projects, our products support professionals across diverse industries.

OEM manufacturers, Material handling, Robotics, Packaging, Construction equipment manufacturing, Mining equipment manufacturing

FREQUENTLY ASKED QUESTIONS

Pos-E-Kon connectors are designed for industrial panels, machinery, and equipment enclosures where quick disconnect capability and reliable connections are required. Common applications include manufacturing equipment, control panels, and machinery installations requiring frequent servicing and maintenance access. 

Pos-E-Kon connectors are available in configurations from 6 to 24 contacts with grounding options. The modular design allows for customized solutions to meet specific application requirements while maintaining CSA and UL compliance across North America for diverse industrial installations. 

Pos-E-Kon connectors feature sealed designs that provide protection against dust and moisture, making them suitable for many industrial environments. For specific outdoor or harsh environment applications, consult ABB technical specifications to ensure appropriate product selection and optimal performance.

Pos-E-Kon connectors carry standard CSA and UL approvals, ensuring code compliance across North America. These certifications verify the connectors meet rigorous safety and performance standards for industrial electrical applications, providing confidence and reliability in demanding installations.

The quick disconnect handles on Pos-E-Kon connectors enable fast, tool-free disconnection for equipment servicing and maintenance. This design feature reduces downtime and simplifies access to electrical connections in panels and machinery, improving overall operational efficiency and productivity.