ENGINEERED FOR EXTREME INDUSTRIAL ENVIRONMENTS

For decades, Russellstoll has delivered industrial interconnect systems that withstand the harshest conditions. As part of ABB Installation Products, the brand continues its legacy of reliability in demanding applications.

 

Russellstoll products are engineered specifically for industrial power circuits where standard connectors fail. From manufacturing plants to marine installations, Russellstoll interconnect systems provide reliable power connections in environments that challenge conventional electrical equipment. The comprehensive product line serves diverse applications across multiple industries.

 

The brand's focus on industrial-grade construction ensures long-term performance in facilities operating 24/7. Russellstoll products meet rigorous industry standards for safety and reliability, providing the dependable connections that keep critical operations running. Integration into ABB's Installation Products division strengthens global support while maintaining the engineering excellence the brand is known for.

MAXGARD TECHNOLOGY FOR SUPERIOR ENVIRONMENTAL PROTECTION

Russellstoll MaxGard systems feature true O-ring sealing technology that provides superior environmental protection in wet, corrosive, and marine locations. Unlike standard industrial connectors, MaxGard delivers reliable sealing that prevents moisture ingress and contamination. This advanced protection extends equipment life and reduces maintenance requirements in challenging environments.

 

Circuit-breaking receptacles ensure complete circuit breaking under full rated loads, enhancing safety during maintenance and equipment servicing. Load-breaking plugs enable safe disconnection under load conditions, eliminating the need for separate disconnect switches in many applications. Hazardous-duty ratings qualify Russellstoll products for use in classified locations where explosive atmospheres may be present.

COMPLETE SOLUTIONS FOR DEMANDING APPLICATIONS

From dry industrial facilities to offshore marine platforms, Russellstoll provides interconnect solutions for every environment. The product line includes standard and hazardous-duty configurations, multiple amperage ratings, and various voltage classes. This versatility ensures specifiers find the right solution for their specific application requirements.

 

Russellstoll products serve critical applications in manufacturing, chemical processing, oil and gas, marine, food processing, and heavy industry. The robust construction withstands vibration, impact, temperature extremes, and corrosive atmospheres that destroy standard connectors. Trusted by industrial professionals across the U.S. and Latin America (Central and South America), Russellstoll delivers the durability and performance required for the toughest electrical power circuits.

WHY RUSSELLSTOLL? BUILT FOR THE HARSHEST CONDITIONS.

<p>Industrial-strength plugs and receptacles engineered for wet, corrosive, and hazardous environments.</p>

Extreme environment protection

<p>Engineered for wet, corrosive, marine, and hazardous locations where standard connectors fail to perform.</p>

Fully polarized

<p>Offers full polarization for exact voltage, frequency and phases, power supply ratings can't mix.</p>

Quick installation

<p>Solderless, pressure screw terminals and rear access, combined with take-apart housings, means quick wiring access.&nbsp;</p>

No maintenance

<p>Maintenance-free and range from 16 to 400 amps.</p>

HOW WE HELP

Products

Russellstoll® Interconnect Systems for Harsh Environments

ABB's offers Russellstoll pin and sleeve power connectors, a complete line of plugs, connectors and receptacles engineered to deliver reliable power in wet, corrosive and hazardous industrial environments.

INDUSTRIES WE SUPPORT

From residential construction to commercial and industrial projects, our products support professionals across diverse industries.

Marine, Ports and shipyards, Heavy industry, Wastewater and irrigation, Agriculture, Pulp and paper, Food and beverage, Oil and gas, Construction, Aerospace, Pharmaceutical

FREQUENTLY ASKED QUESTIONS

Russellstoll interconnect systems are engineered for dry, damp, wet, marine, and hazardous locations. The MaxGard system provides superior O-ring sealing for extreme environmental protection, while hazardous-duty ratings qualify products for classified locations where explosive atmospheres may be present.

MaxGard features true O-ring sealing that provides superior environmental protection against moisture ingress and contamination. This advanced sealing technology extends equipment life and reduces maintenance requirements in wet, corrosive, and marine environments where standard industrial connectors fail to perform reliably.

Circuit-breaking receptacles ensure complete circuit breaking under full rated loads, enhancing safety during maintenance and equipment servicing. This feature eliminates the need for separate disconnect procedures, streamlining operations while maintaining safety standards in industrial facilities.

Russellstoll serves manufacturing, chemical processing, oil and gas, marine, food processing, and heavy industry applications. The robust construction withstands demanding conditions in facilities operating 24/7, providing reliable power connections where equipment failure is not an option.

Yes, Russellstoll offers hazardous-duty configurations qualified for classified locations where explosive atmospheres may be present. These products meet rigorous industry standards for safety in environments with flammable gases, vapors, or combustible dusts, ensuring compliant installations in demanding applications.