A CENTURY OF PRECISION CABLE GLAND EXPERTISE

ABB's SIB industrial cable glands have been engineered and produced in Boulay-Moselle, France since 1922. Drawing on over 100 years of manufacturing expertise in brass turning and plastic injection moulding, SIB has built a reputation for precision, reliability and consistency in cable entry sealing. Today, ABB offers the full SIB portfolio to support engineers and installers working across demanding industrial, maritime and hazardous area environments.

ENGINEERED FOR EVERY CABLE ENTRY CHALLENGE

ABB offers SIB cable glands across three core material groups — plastic, brass and stainless steel — with standard, EMC and ATEX explosive atmosphere configurations to match the demands of each application. Lamella technology provides 360-degree compression for optimal cable clamping and sealing, while thread options including metric, NPT and JIS support a broad range of panel and enclosure connection standards. Whether the need is general industrial use, electromagnetic compatibility or certified hazardous area protection, ABB's SIB range offers a targeted solution.

GLOBAL CERTIFICATIONS FOR DEMANDING INSTALLATIONS

SIB cable glands carry a comprehensive set of international certifications and approvals, enabling specification confidence in highly regulated environments. From DNV GL Maritime for offshore and vessel applications to ATEX and IECEx for explosive atmosphere zones, SIB products meet the standards that engineers and specifiers rely on. CE, UL, VDE, INMETRO, UKCA, RoHS and REACH approvals further broaden the range of qualifying applications and regions.

STRENGTHENING ABB CABLE PROTECTION SYSTEMS WITH SIB

ABB's acquisition of Solutions Industry and Building broadens its portfolio of premium cable protection and electrification solutions. The addition of SIB strengthens ABB's presence in rail, mining, OEM and specialty markets, expanding the range of sealing solutions available to professionals working on complex industrial and infrastructure projects.

WHY SIB? PROVEN SEALING. TRUSTED PERFORMANCE.

<p>ABB's SIB cable glands are engineered and manufactured in Boulay-Moselle, France, where precision sealing solutions have been produced for over 100 years. With a comprehensive portfolio spanning plastic, brass and stainless steel materials and configurations from standard industrial to ATEX explosive atmosphere, SIB cable glands address a wide range of sealing, EMC and safety requirements.</p>

Durable

<p>High-grade brass, stainless steel and plastic materials provide long-term performance and resistance to wear in demanding installations.</p>

Corrosion-resistant

<p>Nickel-plated brass and stainless steel 316L construction resist corrosion in marine, chemical and outdoor environments.</p>

Protection

<p>IP66/68 and 4X-rated sealing prevents liquid and dust ingress to safeguard cables and connections.</p>

Temperature-resistant

<p>Operating temperature range from -40°C to +100°C supports reliable performance across a wide range of environmental conditions.</p>

Variety

<p>Available in standard, EMC and explosive atmosphere versions across plastic, brass and stainless steel materials, with metric, NPT and JIS thread options.</p>

Safe

<p>ATEX certification covers explosive atmosphere zones 1, 2, 21 and 22 for use in gas and dust hazardous areas.</p>

Reliable

<p>EMC models with 360-degree cage design provide electromagnetic compatibility shielding for installations with sensitive equipment.</p>

Quick installation

<p>Lamella technology delivers 360-degree compression for fast, precise cable clamping and sealing without additional tools.</p>

Compliant

<p>Certifications include CE, UL, VDE, ATEX, IECEx, DNV GL Maritime, INMETRO, UKCA, RoHS and REACH.</p>

HOW WE HELP

Products

SIB® Industrial Cable Glands

ABB's SIB industrial cable glands are manufactured from high-grade brass, stainless steel and plastic, delivering secure cable entry and sealing solutions for demanding industrial environments. Available in standard, EMC and explosive atmosphere configurations, SIB cable glands serve applications ranging from general electrical installation to ATEX hazardous location use.

INDUSTRIES WE SUPPORT

From residential construction to commercial and industrial projects, our products support professionals across diverse industries.

Buildings, Oil and gas, Marine, Railways, Power generation, Mining, Chemicals, Water, Wind power

ABB ECO SOLUTIONS™ PRODUCTS

<p>Our ABB EcoSolutions™ product portfolio helps customers and partners make more sustainable decisions. Each product’s circularity value and environmental impact are fully transparent. We are continuously partnering across the value chain to innovate and expand our EcoSolutions portfolio.</p>

FREQUENTLY ASKED QUESTIONS

SIB cable glands are used to secure and seal cable entries into control panels, electrical boxes and industrial equipment. They provide strain relief, IP66/68 ingress protection and, in EMC and ATEX variants, electromagnetic compatibility shielding and explosive atmosphere protection.

SIB cable glands are available in plastic, brass, nickel-plated brass and stainless steel 316L. Each material is suited to different environmental demands, from standard indoor applications to corrosive, marine and outdoor installations.

SIB cable glands carry IP66/68 and 4X ingress protection ratings, providing a high level of sealing against liquid and dust entry in demanding environments.

Yes. SIB ATEX and IECEx certified cable glands are suitable for use in explosive atmosphere zones 1, 2, 21 and 22, covering gas and dust hazardous areas. ATEX certifications include LCIE and coverage of protection types Ex db, Ex eb and Ex tb.

SIB cable glands hold a comprehensive set of international certifications including CE, UL, VDE, ATEX, IECEx, DNV GL Maritime, INMETRO, UKCA, RoHS and REACH.