ENGINEERED METAL FRAMING SOLUTIONS

Superstrut metal framing systems are engineered with documented load ratings and seismic certifications, providing the structural integrity required for critical infrastructure and high-performance buildings.

The modular system features pre-punched channels with industry-standard hole patterns that accept a wide variety of hardware and accessories, enabling nearly unlimited configuration possibilities. From simple trapeze hangers to complex multi-tier support systems, Superstrut delivers the strength and flexibility modern construction demands.

As part of ABB Installation Products division, Superstrut combines decades of proven metal framing expertise with global engineering resources and technical support. The comprehensive product line serves commercial buildings, industrial facilities, data centers, healthcare institutions and infrastructure projects worldwide. Whether supporting light-duty electrical runs or heavy mechanical equipment, Superstrut provides reliable, code-compliant solutions backed by ABB engineering excellence.

MODULAR DESIGN FOR MAXIMUM FLEXIBILITY

Superstrut systems serve commercial buildings, industrial facilities, data centers, healthcare institutions and infrastructure projects. The modular approach reduces material waste, simplifies inventory management and accelerates installation schedules. Whether supporting light-duty electrical runs or heavy mechanical equipment, Superstrut provides reliable, code-compliant solutions backed by ABB engineering expertise.

The comprehensive product line includes channel, fittings, brackets, and accessories in multiple sizes and finishes. Contractors appreciate the pre-punched design that eliminates field drilling and welding, reducing labor costs and installation time. The standardized system design enables contractors to create custom configurations using readily available components. From electrical conduit and cable tray to HVAC ductwork and plumbing pipe, Superstrut pre-punched channel adapts to virtually any support requirement.

DOCUMENTED LOAD RATINGS AND SEISMIC CERTIFICATION

Superstrut metal framing systems are engineered with documented load ratings that provide engineers and contractors with confidence in structural performance. Every component is tested to meet or exceed industry standards for strength, durability, and safety. Seismic certifications ensure compliance with building codes in earthquake-prone regions.

The hot-rolled steel construction provides superior strength-to-weight ratio compared to alternative support methods. Electro-galvanized and hot-dip galvanized finishes protect against corrosion in demanding environments. Stainless steel options are available for applications requiring maximum corrosion resistance. The comprehensive technical documentation includes load tables, installation guidelines, and engineering data that simplify specification and assures properly rated framing solutions are available across diverse applications.

 

SUSTAINABILITY LEADERSHIP WITH ABB ECOSOLUTIONS™

As part of ABB's EcoSolutions portfolio, Superstrut metal framing system meet ABB's circularity criteria across each dimension of the product lifecycle. The brand carries externally-verified Environmental Product Declarations (EPDs), offering full transparency on environmental impact and empowering contractors, specifiers, and building owners to make sustainable decisions.

WHY SUPERSTRUT? MODULAR METAL FRAMING BUILT FOR STRENGTH, SPEED, AND VERSATILITY.

<p>Superstrut delivers pre-engineered support solutions that reduce installation time and provide unlimited configuration possibilities.</p>

Unlimited configurations

<p>Modular design with pre-punched channels and extensive accessories enables custom solutions for any support challenge.</p>

Engineered load ratings

<p>Documented load capacities and seismic certifications provide the structural integrity required for critical applications.</p>

Multiple material options

<p>Available in steel, stainless steel, aluminum, and fiberglass with various finishes to match any environment.</p>

Fast installation

<p>Pre-punched channels and snap-together fittings enable quick assembly, reducing labor costs and installation time.</p>

Comprehensive system

<p>Complete line of channels, fittings, clamps, hardware, and accessories for cable tray, conduit, HVAC, piping, and equipment support.</p>

Excellent corrosion resistance

<p>Superstrut GoldGalv® and SilverGalv® finishes for protection in more versatile installations.</p>

HOW WE HELP

Products

Superstrut® Metal Framing System

ABB Superstrut metal framing with GoldGalv and SilverGalv finishes offers superior corrosion resistance for electrical, plumbing and mechanical applications.

INDUSTRIES WE SUPPORT

From residential construction to commercial and industrial projects, our products support professionals across diverse industries.

Data centers, Commercial and institutional construction, Residential construction, Industrial manufacturing, Infrastructures, Building

ABB ECO SOLUTIONS™ PRODUCTS

<p>Our ABB EcoSolutions™ product portfolio helps customers and partners make more sustainable decisions. Each product’s circularity value and environmental impact are fully transparent. We are continuously partnering across the value chain to innovate and expand our EcoSolutions portfolio.</p>

FREQUENTLY ASKED QUESTIONS

Superstrut metal framing supports electrical conduit, cable tray, HVAC equipment, mechanical piping, and plumbing systems. The modular design enables custom configurations for commercial, industrial, and infrastructure applications requiring reliable structural support with documented load ratings.

Superstrut features pre-punched channels with industry-standard hole patterns that eliminate field drilling and welding. The modular system offers documented load ratings, seismic certifications, and multiple finish options. As part of ABB Installation Products, Superstrut provides global technical support and engineering resources.

Yes. Superstrut metal framing systems are engineered with seismic certifications that meet building code requirements in earthquake-prone regions. Documented load ratings and comprehensive technical documentation ensure proper specification and installation for seismic applications requiring enhanced structural performance.

Superstrut metal framing offers electro-galvanized finishes for standard applications, hot-dip galvanized for enhanced corrosion protection, and stainless steel (304 and 316) for maximum corrosion resistance. Multiple finish options ensure proper material selection for indoor, outdoor and corrosive environments.