TOTAL SOLUTION FOR PANEL BUILDERS

For decades, panel builders and OEMs have relied on ABB’s Ty-Duct wiring duct for clean, organized and accessible wire management in control panels and enclosures.

 

ABB's Ty-Duct systems are engineered to address challenges contractors face, including tight spaces, high wire density and demanding environmental conditions. The comprehensive product line includes solid wall duct for maximum protection and durability, wide slot configurations for easy wire additions and modifications, narrow slot designs for secure routing with minimal space, and round hole options for specialized applications. Beyond the duct itself, Ty-Duct offers a complete range of accessories, mounting options and specialized tools for virtually any wire management application. The broad range of configurations are designed for real-world panel building, simplifying installations while delivering consistently professional results.

 

As part of ABB’s Electrification Installation Products division, the Ty-Duct brand builds on a rich heritage of electrical innovation – evolving alongside the industry and continuing to advance electrification with solutions that address emerging needs in industrial control panels, machinery enclosures and automation systems.

 

ENGINEERED FOR FAST, PROFESSIONAL PANEL ASSEMBLY

ABB’s Ty-Duct wiring duct systems feature innovative designs to speed installation while ensuring wires remain organized and accessible throughout the panel lifecycle. Rounded edges protect wire insulation from abrasion during installation and service. V-shaped slot lead-ins enable faster wire insertion, helping reduce assembly time. Non-slip covers stay securely in place yet remove easily when modifications are needed. The complete system includes mounting bases, end caps, reducers, elbows, tees and crosses that enable clean transitions and professional routing throughout any panel layout.

 

Available in widths from 0.75 to 6 inches (1.9 to 15.2 centimeters) and depths from 1 to 5 inches (2.5 to 12.7 centimeters), ABB’s Ty-Duct solution accommodates everything from low-density control circuits to high-capacity power distribution. Standard rigid PVC construction suits most applications, while halogen-free materials meet strict environmental and safety requirements for transportation, marine and clean room installations. Optional adhesive backing enables quick mounting without drilling. Complementary cutting, notching and installation tools are designed specifically for Ty-Duct products, helping ensure fast, dust-free operation. The modular system approach allows panel builders to create custom routing solutions using standard components, reducing inventory complexity while maintaining design flexibility.

 

WHY TY-DUCT SOLUTIONS? PROFESSIONAL CONTROL PANEL ORGANIZATION.

<p>A complete routing solution, ABB's Ty-Duct brand provides flexible configurations that are easy to access for neat, code-compliant panel installations.</p>

Total panel solution

<p>Complete system for routing and concealing wiring in control panels, switchgear and motor control centers.</p>

Easy access design

<p>Snap-on covers provide quick access for wire additions, modifications and troubleshooting without disrupting existing installations.</p>

Multiple configurations

<p>Slotted, solid wall and flexible duct options in various sizes accommodate different routing needs and custom panel layouts.</p>

Application specific materials

<p>Available in standard, rigid PVC or halogen-free materials for high-temperature or halogen-free applications.</p>

Broad range of accessories

<p>ABB's Ty-Duct line includes all the accessories you need to help mount, route and transition.&nbsp;&nbsp;&nbsp;&nbsp;</p>

Complementary tools

<p>Ty-Duct tools are designed specifically for cutting, installing and notching wiring duct.</p>

HOW WE HELP

Products

Ty-Duct® Wiring Duct

ABB’s Ty-Duct wiring duct offers a complete system for routing and concealing wiring in control panels. Designed to accommodate everything from compact wall-mount panels to large integrated systems, Ty-Duct wiring duct ensures a clean, organized wiring solution.

INDUSTRIES WE SUPPORT

From residential construction to commercial and industrial projects, our products support professionals across diverse industries.

Data centers, Food and beverage, Renewables, Chemical, Civil infrastructure, Commercial and institutional buildings, Metals and mining, Oil and gas, Rail, Utilities, Water and wastewater

FREQUENTLY ASKED QUESTIONS

ABB's Ty-Duct wiring duct organizes and conceals wiring in control panels, machinery enclosures and automation systems. The system routes power, control and communication cables neatly while maintaining accessibility for modifications and troubleshooting.

ABB's Ty-Duct brand offers solid wall, wide slot, narrow slot and round hole configurations. Widths range from 0.75 to 6 inches (1.9 to 15.2 centimeters) and depths from 1 to 5 inches (2.5 to 12.7 centimeters). Standard PVC and halogen-free materials accommodate different environmental requirements.

V-shaped slot lead-ins enable faster wire insertion. Rounded edges prevent insulation damage. Non-slip covers stay secure yet remove easily. Complementary tools cut and notch duct quickly. ABB's complete accessory line simplifies routing and transitions.