TY-MET STAINLESS STEEL CABLE TIES FOR HAZARDOUS AND EXTREME ENVIRONMENTS
ABB's Ty-Met stainless steel cable ties represent decades of innovation in fastening solutions for the world's harshest industrial environments.
Specifically designed to survive extreme conditions where standard cable ties cannot, Ty-Met solutions from ABB deliver reliable performance. From offshore oil platforms battling corrosive saltwater and petrochemical processing to mission-critical infrastructure, high-temperature power generation plants and food processing facilities with stringent hygiene requirements, Ty-Met solutions help keep operations running. Available in 316 marine-grade stainless steel, these ties combine exceptional mechanical strength with superior chemical durability and temperature resistance up to 538 °C (1000 °F).
As part of ABB’s Electrification Installation Products division, the Ty-Met product line offers versatile solutions for diverse industrial needs. Uncoated stainless steel ties excel in high-temperature applications where thermal performance is critical. Fully coated versions feature non-toxic, halogen-free polyester coating to protect cable insulation from abrasion while helping ensure installer safety during handling. Both versions maintain their structural integrity in corrosive atmospheres, extreme temperatures and hazardous locations classified as Zone 1, Zone 2, Division 1 and Division 2. Marine, mining, shipbuilding, water treatment, wind power and chemical processing industries rely on the Ty-Met brand for critical cable management in the most demanding applications.
MARINE-GRADE STEEL MEETS ADVANCED COATING TECHNOLOGY
ABB’s Ty-Met cable ties feature 316 marine-grade stainless steel construction that resists pitting and crevice corrosion in chloride environments. The retained-tension ball-lock design maintains consistent bundling force over time, even under vibration and thermal cycling. Advanced polyester coating technology on coated versions provides smooth, rounded edges that protect cable jackets while remaining halogen-free and non-toxic – critical for food processing, pharmaceutical and marine applications where contamination must be avoided.
ABB engineered Ty-Met solutions to address real-world installation challenges. The ball-lock mechanism provides positive engagement with high tensile strength ratings, while the smooth strap design allows easy insertion through the locking head even when wearing protective gloves. Coated versions maintain their protective properties across temperature ranges from -80 °C to +538 °C (-112 °F to +1000 °F), helping ensure cable protection in both cryogenic and high-heat applications. Installation is simplified with the ABB DAS-250 application tool, designed specifically for stainless steel ties to provide consistent tension without damaging cables. This combination of material science, mechanical design and application engineering makes Ty-Met solutions the preferred choice for critical infrastructure worldwide.
CERTIFIED PERFORMANCE FOR CRITICAL APPLICATIONS
ABB’s Ty-Met stainless steel cable ties meet stringent international standards including UL, CSA, IEC and CE certifications. They are approved for use in hazardous locations with ATEX and IECEx certifications for explosive atmospheres. The 316 marine-grade stainless steel composition provides non-magnetic properties essential for MRI facilities and sensitive electronic environments, while maintaining corrosion resistance superior to standard 304 stainless steel in saltwater and chemical exposure.
Beyond standard certifications, ABB’s Ty-Met cable ties are specified by major engineering firms and approved by leading industrial operators for critical infrastructure projects. The marine-grade 316 stainless steel contains molybdenum, which significantly enhances resistance to chloride-induced corrosion – making these ties ideal for coastal installations, desalination plants and offshore wind farms. In food and beverage applications, Ty-Met solutions meet FDA requirements for food contact surfaces and provides the hygiene standards required by HACCP protocols. The halogen-free coating eliminates toxic gas emissions in fire scenarios, meeting increasingly stringent building codes and marine safety regulations. This comprehensive certification portfolio helps ensure Ty-Met cable ties can be confidently specified for the most demanding and regulated environments worldwide.
WHY TY-MET CABLE TIES? UNMATCHED PERFORMANCE IN EXTREME CONDITIONS
<p>When cable management must withstand corrosion, extreme temperatures and hazardous environments, Ty-Met delivers proven reliability.</p>
Extreme mechanical strength
<p>High tensile strength of up to 4000 N combined with chemical durability and temperature resistance for reliable performance in the toughest environments.</p>Marine-grade corrosion resistance
<p>Superior corrosion resistance perfect for highly corrosive environments including marine (onshore and offshore) and chemical industries.</p>High resistance to chemicals
<p>Resistant to a wide range of chemicals, acids and radiation.</p>Uncoated or fully coated options
<p>Uncoated for high-temperature applications or fully coated with non-toxic, halogen-free polyester for superior cable and hand protection.</p>Multiple easy installation options
<p>Ball-lock, ladder, releasable, retained tension types and bands on reel – plus dedicated hand tools for efficient cutting and fastening.</p>Internationally approved and certified
<p>Meets global standards with approvals including UL, Lloyd's Register and DNV-GL for hazardous area applications.</p>HOW WE HELP
Products
Ty-Met™ Harsh Environments Stainless Steel Cable Ties
ABB's Ty-Met™ stainless steel cable ties are the ultimate solution to install your cables in extreme conditions and hazardous areas, indoor and outdoor, including the petrochemical and food processing industries, power stations, mining, shipbuilding, offshore and other punishing environments.
Accessories and tools for cable ties
Complementing the portfolio of high-performance cable ties, ABB offers an extensive range of tooling, mounting bases, cable clamps and other fastening accessories to provide a professional solution for the most demanding applications in cable management.
- Products
- Industries
INDUSTRIES WE SUPPORT
From residential construction to commercial and industrial projects, our products support professionals across diverse industries.
Chemical, Power generation, Food and beverage, Marine, Mining, Rail
FREQUENTLY ASKED QUESTIONS
ABB's Ty-Met stainless steel cable ties are used in extreme environments where standard ties fail – including petrochemical plants, offshore platforms, power stations, mining operations, food processing facilities and marine applications. They provide superior corrosion resistance, high-temperature performance and mechanical strength in hazardous and aggressive conditions.
316 marine-grade stainless steel contains molybdenum, providing superior corrosion resistance to chlorides, saltwater and aggressive chemicals compared to 304 stainless steel. ABB's Ty-Met uses 316 grade for enhanced durability in coastal, marine and chemical processing environments where pitting and crevice corrosion are concerns.
Use uncoated Ty-Met ties from ABB or maximum high-temperature performance up to 538 °C (1000 °F). Choose fully coated versions with halogen-free polyester coating when cable insulation protection is needed, for installer safety during handling or in food processing and marine applications requiring non-toxic, smooth surfaces.
Yes, ABB's Ty-Met stainless steel cable ties are certified for hazardous locations with ATEX and IECEx approvals for explosive atmospheres including Zone 1, Zone 2, Division 1 and Division 2 classifications. They also meet UL, CSA, IEC and CE standards for industrial applications.