THE INVENTION THAT CHANGED CABLE MANAGEMENT FOREVER
ABB's Ty-Rap cable ties are the trusted standard for cable management worldwide – a self-fastening, virtually indestructible solution that secures electrical systems and critical infrastructure in renewable energy and aerospace applications, NASCAR racing engines, pharmaceutical plants and data centers. Found virtually everywhere – from backyard tool sheds to the most extreme environments, over 30 billion ties have been installed globally over the past six decades.
While working at Thomas & Betts, now ABB Installation Products, electrical engineer Maurus Logan observed employees at Boeing securing aircraft wiring with wax-coated cord. The repetitive process of tying thousands of knots left operators with ""hamburger hands"" from cut fingers.
Convinced there was a better way, Logan experimented with various materials and designs to invent the Ty-Rap cable tie in 1958. Making wire bundling faster, easier, safer and more efficient, innovative Ty-Rap cable ties quickly expanded across industries from aircraft to automotive, appliances and beyond.
ABB’s Ty-Rap products continue solving real-world needs and are trusted to perform reliably under the most demanding conditions in Oil & Gas, rail and transportation, Food & Beverage processing, and a range of mission-critical installations.
From the original nylon design to today's specialized materials for Earth and space applications, ABB’s Ty-Rap solutions demonstrate how simple technology can solve complex challenges.
GRIP OF STEEL TECHNOLOGY: ENGINEERED FOR EXTREME PERFORMANCE
Unlike standard plastic ties, ABB’s Ty-Rap cable ties feature the exclusive Grip of Steel – a 316 stainless steel locking barb embedded deep into the head. This patented design delivers maximum holding strength, superior vibration resistance and unmatched long-term reliability. The notchless body design reduces stress concentration points, extending product life while improving bundle grip. The low-profile rounded head minimizes snags and passes easily through tight spaces, while the textured turned-up tail enables quick pick up and precise handling even with gloves.
ABB’s Ty-Rap cable ties operate in temperatures from -65 °C to 300 °C (-85 °F to 572 °F), depending on material selection. The comprehensive range includes over 25 types engineered for specific applications, including UV-resistant formulations for outdoor solar installations, chemical-resistant materials for petrochemical processing, flame-retardant versions for electrical panels and high-performance fluoropolymers for aerospace applications. Every Ty-Rap cable tie meets rigorous global standards including UL, RoHS, CE, LR and ABS certifications. Ty-Rap installation tools improve safety, speed and precision, helping ensure consistent tension and professional results on every installation.
PROVEN PERFORMANCE. EVEN ON MARS
When NASA's Perseverance rover landed on Mars in 2021, it carried ABB’s Ty-Rap cable ties made from high-performance fluoropolymers – just like the Curiosity, Spirit and Opportunity rovers before it. NASA has relied on ABB’s Ty-Rap brand for Mars missions for decades, using the same cable ties trusted in commercial applications worldwide to secure interior and exterior conduit, components and research equipment in the harshest conditions imaginable.
ABB Installation Products has supported NASA's space program since 1973, with Ty-Rap cable ties remaining in active use across multiple missions. From the depths of the ocean and the surface of Mars to Formula 1 and NASCAR racing engines, offshore wind turbines and renewable energy installations, Ty-Rap cable ties deliver unmatched reliability where it matters most.
Similar to standard cable ties organizing everything from indoor cords to outdoor lights, high-performance Ty-Rap cable ties from ABB secure wires and critical equipment in the most extreme environments on Earth and beyond.
TRUSTED ACROSS INDUSTRIES WHERE PERFORMANCE MATTERS
From securing engine components in Formula 1 racing and NASCAR engines to withstanding harsh chemicals in refineries and enduring sub-zero temperatures in offshore wind farms, ABB’s Ty-Rap cable ties perform where failure is not an option.
Aerospace and automotive industries trust ABB’s Ty-Rap solutions for lightweight, high-performance materials with vibration-resistant designs. Oil, gas and energy sectors rely on UV-resistant, chemical-resistant and flame-retardant solutions for harsh environments. Marine and shipbuilding applications demand corrosion-resistant materials for saltwater exposure. Solar and renewable energy installations require UV stability and long-term outdoor performance. Railway systems, food processing facilities and industrial manufacturing all depend on the proven reliability of Ty-Rap cable ties. When professionals need cable ties that deliver consistent performance in extreme conditions, they choose ABB’s Ty-Rap brand – the global standard since 1958.
WHY TY-RAP CABLE TIES? SUPERIOR ENGINEERING, TRUSTED EVERYWHERE.
<p>Often imitated but never equaled, ABB's Ty-Rap cable ties deliver superior performance, durability and reliability in any application – from everyday installations to the most extreme environments.</p>
Grip of steel locking mechanism
<p>Delivers secure, adjustable tension that won't slip or loosen. Resists vibrations and shock better than standard plastic cable ties for reliable, long-lasting performance.</p>Maximum durability and strength
<p>Notchless body design reduces stress points and extends product life while improving bundle grip. Break-resistant strap with smooth, rounded edges prevents weakening at critical bend points.</p>Fast, easy installation
<p>Low-profile rounded head minimizes snags and easily passes through tight spaces, enabling seamless installation even in confined areas.</p>User-friendly design
<p>Textured, turned-up tail enables quick pickup and precise handling – even when wearing gloves. Designed for efficiency on every job.</p>Engineered for extreme conditions
<p>Operates in temperatures from -65 °C to 300 °C (-85 °F to 572 °F), and resists UV, corrosion, chemicals and fire – depending on material.</p>Globally compliant and certified
<p>Meets international standards including UL, RoHS, CE, LR, ABS and more – ensuring quality and safety worldwide. Certifications vary by product.</p>65+ years of innovation in wire management
<p>In 1958, inventor Maurus Logan revolutionized wire management by creating and patenting ABB's Ty-Rap cable tie to simplify complex aircraft wiring.</p>HOW WE HELP
Products
Ty-Rap® High-Performance Cable Ties
In 1958, Maurus Logan invented ABB’s Ty-Rap cable ties to simplify complex electrical wiring found inside commercial aircrafts. This single idea transformed how industries manage and secure cables, making Ty-Rap cable ties a leading solution in fastening technology. Today, over 30 billion Ty-Rap cable ties have been installed worldwide and are found virtually everywhere – from NASCAR racing engines to backyard tool sheds and the NASA Mars Perseverance Rover.
Ty-Rap® Cable Protection
ABB's Ty-Rap Cable Protection Systems (CPS) feature spiral wrap and extruded grommeting to insulate and route wires and cables in control panels, underground installations and public transportation systems.
Ty-Grip™ Hook and Loop Fasteners
ABB’s Ty-Grip hook and loop fasteners enable quick bundling and re-adjustable tension for fiber optics, computer network wiring, telecom cables, and applications where modifications or continuous access is needed.
Col-Ty™ Heavy Duty Cable Ties
Low profile double locking head for heavy installations. Ideal for harsh environments, low temperatures and humidity in the utility and construction industries. Serrations of the outer side of the tie eliminates the risk of damage to the cable.
Ty-Fast® General-Purpose Cable Ties
All-plastic cable ties made of halogen and silicone free Polyamide 6.6. Natural cable ties for indoor applications. Heat-stabilised, UV-resistant black for outdoor applications, high temperature resistant +115°C.
Accessories and Tools for Cable Ties
Complementing the portfolio of high-performance cable ties, ABB offers an extensive range of tooling, mounting bases, cable clamps and other fastening accessories to provide a professional solution for the most demanding applications in cable management.
Tools for Cable Protection and Insulation
ABB offers a range of tools to protect, insulate and route wires and cables in control panels, underground installations and public transportation systems.
- Products
- Industries
INDUSTRIES WE SUPPORT
From residential construction to commercial and industrial projects, our products support professionals across diverse industries.
Food and beverage, Renewable, Transportation, Chemical, Pharmaceutical, Rail, Aerospace, Automotive , Utilities , Marine, Power generation , Oil and gas
FREQUENTLY ASKED QUESTIONS
ABB's Ty-Rap brand features the exclusive Grip of Steel – a 316 stainless steel locking barb embedded in the head that delivers superior holding strength and vibration resistance. The notchless body design reduces stress points, while the low-profile rounded head and textured tail improve handling and installation. This engineering makes Ty-Rap cable ties the trusted choice for mission-critical applications.
ABB's Ty-Rap cable ties operate in temperatures from -65 °C to 300 °C (-85 °F to 572 °F) depending on material selection. Standard nylon versions handle -60 °C to 85 °C, while specialized high-temperature materials withstand extreme heat. UV-resistant formulations maintain performance in outdoor solar installations, and chemical-resistant materials endure harsh petrochemical environments.
Yes. ABB's Ty-Rap cable ties meet rigorous global standards including UL, RoHS, CE, LR (Lloyd's Register) and ABS (American Bureau of Shipping) certifications depending on the product. Specialized versions are approved for aerospace, marine, railway and hazardous location applications. NASA has used Ty-Rap cable ties on Mars rover missions since 2004.
ABB's Ty-Rap brand serves aerospace, automotive, railway, oil and gas, energy generation, marine and shipbuilding, solar and renewables, food processing, chemical processing and industrial manufacturing. Any application requiring superior holding strength, vibration resistance and long-term reliability in extreme conditions benefits from the proven performance of Ty-Rap cable ties. Over 30 billion have been installed worldwide since 1958.
Beyond cable ties, ABB's Ty-Rap brand offers complete cable protection solutions including spiral wraps for bundling and abrasion resistance, braided sleeving for flexible protection, extruded grommeting and gommet edging for sharp-edge protection, and Ty-Grip™ hook and loop fasteners for reusable, adjustable bundling applications across diverse industries.