VALUE PROPOSITION
Speed up your work
<p>Quick and easy device commissioning and operations thanks to intuitive software</p>Continuous operation
<p>Facilitates uninterrupted workflows for enhanced productivity</p>Reliability and Safety
<p>Operates on devices both from local and remote</p>Flexibility
<p>A single software solution designed to operate across multiple devices with different views</p>KEY BENEFITS
<ul> <li>One software to commission, monitor, and manage ABB low voltage devices</li> <li>Free to download</li> <li>Real-time and historical measurement verification</li> <li>Verification and consultation of warnings and alarms</li> <li>Maintenance and status/diagnostics tool</li> </ul>
EKIP CONNECT TOOL
<p> </p>
Configuration
- Device commissioning and advanced configuration
- Configure all available protections and implement logics on devices
- Download in depth analysis of the releases and related data recorded from the connected device
Product implementation
- Enable Digital Upgrades bought from the ABB Digital Store with a single click
- Update firmware of connected devices
- Integrate modules and accessories with ease
Monitoring and analysis
- Real-time and historical measurement verification
- Notifications and updates
- Monitor the status of the connected device and record information
Testing and reporting
- Perform tests on releases
- Verification and consultation of warnings and alarms
- Maintenance and status/diagnostics tool
EKIP CONNECT: SMARTER CONFIGURATION AND COMMISSIONING FOR LOW VOLTAGE DEVICES
FREQUENTLY ASKED QUESTIONS
There are four different methods to scan your ABB Low Voltage Devices:
- Ekip Test & Programming (T&P) and Ekip Programming converters: Connect the converter to a USB port on the computer on one side and to the front connector on the device on the other side.
- USB Type-C: Enables you to connect via an USB Type-C cable directly to your Sace Emax 3 device without the need of converters.
- Serial Line: You need a serial line converter to convert the RS485 line (device side) to the line available on the computer and the communication protocol used is Modbus RTU.
- Ethernet: Use the Ekip Communication module for the relevant network protocol (e.g. Ekip Com Modbus TCP/IP, Ekip Supply Evo Modbus TCP). To connect to the device, Ekip Connect must be connected to the same Ethernet network to which the device is connected.
Make sure no other software is using the same COM port assigned to EKIP T&P and Ekip Programming converters. Applications such as terminal emulators, other device management tools, or communication software running in the background can experience conflicts with the port and prevent converters from establishing a connection. Close any unnecessary applications before starting the scanning.
For communication system interface maps, refer to the complete Modbus TCP/IP documentation and register maps at: https://library.abb.com/r?q=communication%20system%20interface
Yes. Many device-related activities can be performed without an internet connection, including selected configuration, monitoring and device interaction functions.
An internet connection is required for services that depend on online content or cloud services, such as authentication, advanced permissions or accessing the ABB Digital store and activating upgrade licenses.
No. You can explore Ekip Connect functions without logging in.
However, signing in with your ABB account is highly recommended, as it allows you to access advanced device functionalities, reports and services that require authentication.
With every Ekip Connect update, the What’s New section pups up on app opening to show the latest features and supported devices. You can also find the latest updates on the Ekip Connect User Manual. If there is something missing that would better support your work, share your feedback directly in the app.
Access available software upgrade licences for supported ABB Low Voltage Devices directly from Ekip Connect extend the device capabilities without additional hardware.
- Purchase: Browse available upgrades in Ekip Connect and purchase them through the ABB Digital Store.
- Redeem Code: Use a valid commercial Redeem Code in Ekip Connect to transfer the license to your profile.
- Activate: Activate the purchased or redeemed upgrade directly on the connected device in Ekip Connect.
Use Ekip Connect when working from a PC and EPiC Mobile when working in the field from a smartphone or tablet.
Both tools support configuration, commissioning and device interaction, but available functions can differ depending on the device and connection method.