EPIC MOBILE

EPiC Mobile is a free, professional-grade tool that empowers you to configure, monitor, and install devices, download test reports instantly and digitally upgrade your hardware's features. It works where you do, providing seamless wireless control and reliable offline access to ensure you get the job done using only the tool already in your hand

POCKET SIZED. EPIC CONTROL

<p>Handle ABB low voltage devices with precision, speed and confidence, from the phone that's already in your pocket</p>

Low voltage. High confidence.

<p>Install it, configure it, monitor it, upgrade it. A powerful tool for low voltage devices that you can rely on, minimizing downtime.</p> <ul> <li>Commission up to 80% faster with guided setup and optimized parameters.</li> <li>Get instant visibility the moment you connect. Spot issues early and troubleshoot faster with live data, alarms, and clear performance trends that keep your operation running.</li> <li>Upgrade device capabilities digitally to extend device performance without replacing hardware.</li> </ul>

Complex jobs. Easy access.

<p>Quick and easy mobile access to product data, test reports and documentation.<br> </p> <ul> <li>Download official test reports instantly by scanning the device QR code - no paperwork, no delay.</li> <li>Import, export, and clone settings to avoid manual reconfiguration and reduce errors.</li> <li>Share configurations across teams and devices to keep projects consistent and aligned.</li> </ul>

Reduce risk. Increase safety.

<p>Commission and monitor from a distance, avoiding electrical risk to keep you safe.<br> </p> <ul> <li>Connect wirelessly and avoid unnecessary exposure to live equipment.</li> <li>React to trips and protection events before they escalate into downtime or danger.</li> <li>Access device data safely - even without powering it where supported.</li> </ul>

EPIC TOOL

<p>&nbsp;&nbsp;</p>

Configuration and commissioning

  • Simplify device setup with fast access to key parameters
  • Keep installations consistent, easily reuse proven configurations, and collaborate smoothly across teams

Monitoring

  • Take better operational decisions when you connect to view live readings such as current, voltage, power, temperature, and device status
  • Use visual dashboards to instantly understand trends and shorten troubleshooting time
  • Improve maintenance with quick access to historical data to track performance over time

Upgrades

  • Unlock new capabilities for your device without adding or replacing hardware
  • Browse, purchase, and activate features in EPiC Mobile with Digital Store
  • No downtime, no disruption to operations

Installation

  • Access device documentation and manuals in one place
  • Step-by-step visual guidance through interactive 3D models and videos for a smooth, error-free installation*

 

*3D guidance will be available with next updates, stay tuned.

FOR ABB LOW VOLTAGE DEVICES

SACE Emax 3, SACE Emax 2, SACE Tmax XT2, XT4 & XT5, SACE Infinitus and Ekip UP+ Digital unit

Easily commission your circuit breaker, configure protection settings, review event history, download test reports, monitor status in real time while connected, digitally upgrade features

Even more for Emax 3:

  • Flexible connection: Use Bluetooth, USB-C, or NFC for instant data retrieval. USB-C connection is available on Android. iOS support is coming soon.
  • Proactive insights: Analyze power quality and monitor thermal health via Bluetooth Mesh.
  • Secure control: Manage Emax 3 access with role-based permissions

CM-TCN and CM-TCS temperature monitoring relays 

  • Configure your relay quickly and easily with a simple NFC tap - even in nonpowered state
  • Write settings to the device or read its status and key values in seconds
  • Export settings and apply them to other relays - saving time and ensuring consistent configuration across devices

PSTX Softstarters, the advanced range in motor control and protection

  • Download routine test reports instantly with the EPiC Mobile QR scanner
  • Scan multiple devices at once and save all reports in one go - fast, efficient, and completely paperless

TruONE, a critical breakthrough for critical power

  • Download test reports instantly with the EPiC Mobile QR scanner
  • Scan multiple devices at once and save all reports in one go - fast, efficient, and completely paperless

Lite Panel Pro:

  • Connect to Lite Panel Pro via a dongle and Wi-Fi Direct for remote viewing
  • Export reports from Lite Panel Pro directly to the EPiC Mobile File Manager for easy access and sharing

LEARN MORE

DOWNLOAD THE APP

Download on the App Store, Downalod on Google Play, HUAWEI AppGallery, XiaoMI Store, Vivo V-appstore

FREQUENTLY ASKED QUESTIONS

The available connection method depends on the device. EPiC Mobile will guide you through the supported option when you select “Connect to device”.

 

Device: SACE Emax3 | Connect with Bluetooth · NFC · USB-C

Device: SACE Emax2 | Connect with Bluetooth

Device: SACE Tmax XT2 / XT4 / XT5 / XT7 | Connect with Bluetooth

Device: SACE Infinitus | Connect with Bluetooth

Device: Ekip UP+ | Connect with Bluetooth

Device: CM-TCN / CM-TCS | Connect with NFC

Device: LitePanel Pro | Connect with WiFi Direct

Device: T-Sense sensors | Connect with Bluetooth

 

Yes. EPiC Mobile is available for supported Android and iOS tablets.

Available connection methods, such as Bluetooth or NFC, depend on the tablet model and its capabilities.

 

For circuit breakers Emax3, Emax 2, SoftStarters and TrueONE ATS, you can retrieve factory documentation directly with EPiC Mobile. Depending on the device family, you may know the document as a Test Report, Routine Test Report, or Routine Test Certificate.

• Open Test Report Scanner in Epic Mobile and scan the QR code on the device or enter the information manually to retrieve the report.

Yes. Once the report is retrieved, you can use your phone or tablet's sharing options to send it through email or other applications available on your device.

This makes it easy to pass the report to a colleague, customer or service team directly from EPiC Mobile.

Yes. Many device-related activities can be performed without an internet connection, including selected configuration, monitoring and device interaction functions.

An internet connection is required for services that depend on online content or cloud services, such as authentication, downloading certain files or accessing the ABB Digital store and activating upgrade licenses.

No. You can explore EPiC Mobile functions without logging in.

However, signing in with your ABB account is highly recommended, as it allows you to store your files, reports and access to additional features and services that require authentication.

M4M network analyzers are not currently available in EPiC Mobile v4.0. 

We are working towards expanding device coverage, including M4M, in future releases.

With every EPiC Mobile update, you can check What’s New in the app to see the latest features and supported devices. You can also find the latest updates on this website. If there is something missing that would better support your work, share your feedback directly in the app.

Access available software upgrade licences for supported circuit breakers directly from EPiC Mobile – extend the device capabilities without additional hardware.

• Purchase: Browse available upgrades in EPiC Mobile and purchase them through the ABB Digital Store.

• Redeem Code: Use a valid commercial Redeem Code in EPiC Mobile to transfer the license to your profile.

• Activate: Activate the purchased or redeemed upgrade directly on the connected device in EPiC Mobile 

Use EPiC Mobile when working in the field from a smartphone or tablet and Ekip Connect when working from a PC.

Both tools support configuration, commissioning and device interaction, but available functions can differ depending on the device and connection method.

\

RELATED PRODUCTS

Ekip Connect

Programming and commissioning software