Maintain full control and constant connectivity with our revolutionary and aesthetically pleasing selection of control panels. Our featured lineup includes ABB-RoomTouch® 4", ABB Trevion®, ABB Welcome IP Touch Lite 7, and the highly anticipated ABB OneTouch, which boasts an integrated system access point.  With such an extensive and growing selection of multifunctional control panels in our portfolio, you can be confident that we have the solution to address your needs. 

 

See ABB-RoomTouch® 4” , ABB Trevion® Display, ABB Welcome IP Touch Lite 7, and ABB OneTouch:

ABB-ROOMTOUCH® 4”

The new generation of room control  

 

Transform your smart living experience! With the user-friendly and customizable interface, all functions can be easily controlled, for example, by opening the blinds with a swipe up or closing them with a swipe down. You can also create personalized room scenes, control the panel by swiping through the menu or tapping to confirm an action such as turning on the lights.  

 

Technical all-rounder    

 

From high-quality residential buildings, meeting rooms, offices and public buildings as well as premium hotels to private homes: ABB-RoomTouch® 4'' is not only used to control light and blinds, but also offers room temperature control, scene actuators, time programs, notifications and Logic functions. A real technical multi-talent. 

 

ABB-RoomTouch® 4'' is a capacitive multi-control element for intelligent building control: sensor-controlled, with HD touch display and suitable for ABB-free@ home® or the KNX system. It is functionally identical to the Trevion 2.4'' and the control element also enables the control of up to 16 functions. ABB-RoomTouch® 4'' impresses with its modern design, first-class quality and an intuitive user interface. 

ABB TREVION® DISPLAY

A touch of perfection

 

Intuitive and convenient control of the entire Smarter Home with just one fingertip - with ABB-Trevion®. The revolutionary sensor system in light switch format is available in two versions: With 2.4'' display and up to 16 functions as well as a keypad with capacitive control panel and light guide. Both can be integrated into the ABB-free@home® or KNX system or used as a stand-alone solution. Room temperature sensors are also integrated.

 

 

The same ABB-Trevion® keypad can also be used as a 1-fold, 2-fold, 3-fold or 4-fold touch sensor. This means that even existing control points can be flexibly extended or converted and adapted to individual requirements. Control is very simple on the switch, just like on a smartphone or tablet via swiping - whether on the surface of the control panel or on an integrated display. Customizable icons enable a completely new type of control. Like an intelligent interaction between multifunctional push-button and panel. ABB-Trevion® - intuitive operation with innovative technology.

 

 

+ Slim design with glass surface

+ Display appears when the hand comes close to it

+ Sorting of functions on several pages with 1 - 4 functions per page

ABB WELCOME IP TOUCH LITE 7 

Our most affordable IP touch panel

 

ABB Welcome IP Touch Lite 7 is the versatile and easy-to-use solution for IP door entry with an enhanced user experience, for both professionals and end users. The redesigned user interface makes the panel easy to configure for system integrators and installers as well as simplifies the interactions for end users to customize the dashboard to their preferences and pair it to the mobile app for remote call management. 

ABB ONETOUCH

Available June 2024  

 

Featuring our first panel equipped with an integrated system access point, simply add ABB-free@home wireless or flex devices to unlock the full potential of a Smart Home with the added convenience of remote access, all made possible by the embedded system access point. 

 

The versatility of our product extends to all our Smart Home and Door communication systems, and it is compatible with Matter-enabled devices.  

 

Our platform offers a simplified and scalable solution for Smart Home enthusiasts. It can be easily installed by smart installers and customized directly by consumers. It serves as an ideal starting point for anyone looking to embark on their Smart Home journey. What's more, it can be effortlessly expanded without causing any damage to the walls, thanks to the innovative ABB-free@home wireless/flex technology.  

 

With our ABB-free@home® NEXT App, you gain complete control over your home from a single location. Configure and manage your entire home with ease. You can even answer your door call from anywhere, ensuring that you never miss an important visitor.  

 

Equipped with state-of-the-art Wi-Fi connectivity, OneTouch is the ultimate panel for answering your door both locally and remotely from your mobile devices.

FEELING INSPIRED?

DON’T MISS THE NEXT EDITION!

 

Subscribe and receive the next edition directly to your inbox.

Home

Switch On

Control Panels

Story | Tiny House

Your Home's Best Friend

Integrations

Matter & Thread

Story | Energy-smart communities

Story | A Renovation Adventure

100 Years of Innovation

Story | Boosting energy productivity

Coming full circle

Exposing Enclosures

New from KNX

Story | Smart Cities

Flexible HVAC Automation

Story | The sustainability shift

Contact us