ST/K 1.2 Electromotor Valve Drive, featuring modern design and enhanced functionality, is an all-in-one actuator with integrated controller, integrated temperature sensor, and secure communication via KNX Data Secure that directly connects to the KNX bus.
It delivers seamless installation and efficient heating and cooling control in KNX building automation. Whether you’re working on new installations or upgrades, this device simplifies planning and installation while ensuring reliable and efficient control of heating and cooling systems.
Key features and benefits
One of the key features of the ST/K 1.2 is its integrated controller and temperature sensor, providing real-time monitoring and adjustments. Two binary inputs allow for flexible applications, making the device versatile and adaptable to different scenarios. Additionally, the device is universally compatible with a wide range of valve adaptors, making it suitable for various applications.
With a high actuating force of up to 220 N and a maximum valve stroke of 8 mm, reliable operation, even under high flow rates and pressure conditions is ensured.
It has a direct connection to the KNX bus system. This eliminates the need for a separate KNX Valve Drive Actuator, streamlining the installation process and reducing costs. The device is powered directly through the KNX system, ensuring seamless integration with your building’s automation infrastructure.
This device offers precise control of your building’s heating and cooling systems, maintaining the desired valve opening level at all times. This not only ensures efficiency but also contributes to a more sustainable and environmentally friendly building operation.
In today’s connected world, security is paramount. The Electromotor Valve Drive ST/K 1.2 incorporates KNX Data Secure for your peace of mind.
Watch the space, product launch coming soon!
FEELING INSPIRED?
DON’T MISS THE NEXT EDITION!
Subscribe and receive the next edition directly to your inbox.
Home
100 years of MCBs
BAUER pioneers smart technologies
Beyond Regulations
Smart solutions for Living Tomorrow
Building Analyzer case study
Cleanwatts
Automated Façade Control
Electromotor valve drive STK1.2
Energy Meters
Energy Harvesting
KNX App Control Server
KNX Luxurious Ambiance
OneTouch Matter Certified
Hotels & Sustainability
Busch-Watchdog
Thinking outside the box
Welcome IP
Thank you