The future of smart home management has arrived with the KNX APP-Control Server, formerly known as ABB i-bus® Busch-ControlTouch®. Designed for seamless integration with smartphones, tablets, and laptops, this innovative system transforms everyday devices into powerful remote controls for your KNX smart home installation. With its fresh interface, enhanced functionalities, and a new name, the KNX APP-Control Server opens a world of possibilities for both end users and electrical installers. 

 

Unlimited Functionality, Ultimate Control 

Imagine being able to control every aspect of your home—from lighting and temperature to energy management and multimedia systems—with just one app. The KNX APP-Control Server connects your KNX system to your home’s IP network, allowing effortless control over all KNX functions, whether you're at home or on the go. With improved commissioning, remote programming, and robust troubleshooting capabilities, it’s also a game-changer for installers. 

1. Full Remote Monitoring & Control

<p>With the KNX APP-Control Server, your smartphone, tablet, or laptop becomes a central hub for managing all your KNX devices. Whether it’s adjusting lighting, controlling blinds, or tweaking the temperature, you have complete control at your fingertips—no matter where you are.</p>

2. Energy Savings

<p>With the KNX APP-Control Server, your smartphone, tablet, or laptop becomes a central hub for managing all your KNX devices. Whether it’s adjusting lighting, controlling blinds, or tweaking the temperature, you have complete control at your fingertips—no matter where you are.</p>

3. Customization Options

<p>With the KNX APP-Control Server, your smartphone, tablet, or laptop becomes a central hub for managing all your KNX devices. Whether it’s adjusting lighting, controlling blinds, or tweaking the temperature, you have complete control at your fingertips—no matter where you are.</p>

4. User-Friendly Design

<p>With the KNX APP-Control Server, your smartphone, tablet, or laptop becomes a central hub for managing all your KNX devices. Whether it’s adjusting lighting, controlling blinds, or tweaking the temperature, you have complete control at your fingertips—no matter where you are.</p>

5. Enhanced Flexibility Through Integrations

<p>With the KNX APP-Control Server, your smartphone, tablet, or laptop becomes a central hub for managing all your KNX devices. Whether it’s adjusting lighting, controlling blinds, or tweaking the temperature, you have complete control at your fingertips—no matter where you are.</p>

1. Simplified Commissioning

<p>For installers, the KNX APP-Control Server simplifies the commissioning process. The KNX project can be easily imported, with controls and group addresses added through a drag-and-drop interface. The system also supports BACnet IP and Modbus TCP, making it a versatile choice for a range of installations.</p>

2. Remote Access & Programming

<p>Installers can now program entire KNX systems remotely via a secure connection, cutting down the number of on-site visits required. This remote access feature enhances efficiency and accelerates the post-commissioning process.</p>

3. Enhanced Efficiency & Testing

<p>The new Graphical Logic Editor allows installers to design and test both simple and complex functions in advance, improving workflow efficiency and reducing errors during setup.</p>

4. Easier Troubleshooting

<p>The built-in KNX Telegram recorder, available online and offline, makes identifying and solving issues easier than ever. By capturing telegrams from various devices, installers can remotely diagnose problems, ensuring smooth operation without needing to be on-site. Additionally, the device includes a KNX router and features Auto Update functionality for firmware and software, further streamlining maintenance.</p>

ENDLESS POSSIBILITIES IN A SINGLE APP

The KNX APP-Control Server combines sophisticated smart home technology with ease of use and flexibility. With its comprehensive feature set and remote capabilities, it’s an indispensable tool for both homeowners looking to optimize their smart home experience and installers seeking to streamline their workflow. 

 

The future of smart living starts here, with total control just a tap away.

FEELING INSPIRED?

DON’T MISS THE NEXT EDITION!

 

Subscribe and receive the next edition directly to your inbox.

Home

100 years of MCBs

BAUER pioneers smart technologies

Beyond Regulations

Smart solutions for Living Tomorrow

Building Analyzer case study

Cleanwatts

Automated Façade Control

Electromotor valve drive STK1.2

Energy Meters

Energy Harvesting

KNX App Control Server

KNX Luxurious Ambiance

OneTouch Matter Certified

Hotels & Sustainability

Busch-Watchdog

Thinking outside the box

Welcome IP

Thank you