ABB Tenton® 2.0 is a control solution that reduces complexity while enhancing quality of life — for rooms that feel good today, tomorrow and beyond.
You immediately notice a pleasant indoor environment: comfortable temperature, fresh air, the right lighting — all working together without requiring your attention. ABB Tenton® 2.0 was designed precisely for this seamless coordination. As a multifunctional control unit, it combines operation, room temperature regulation, and air quality and humidity measurement in one clear, streamlined solution — suitable for living spaces, offices, schools and hotels alike.
Thanks to flexible surface-mounted or flush-mounted installation, ABB Tenton® 2.0 is easy to integrate into both new build-ings and modernizations. It fits almost all common standard sockets (VDE, BS, CH, NEMA and Australian brackets) and enables intelligent room control with minimal effort.
MORE COMFORT THROUGH LESS TECHNOLOGY
<p>ABB Tenton® 2.0 is available in 2-, 4-, 6-, 8- and 12-fold versions. Depending on the model, temperature, humidity and CO₂ sensors as well as the new Unified RTC 3.0 are already integrated. This reduces external components, simplifies planning and installation, and results in a clean, unobtrusive technology setup. RGB status LEDs on the con-trol elements make functions and operating states discreetly visible.</p>
UNDERSTANDING THE INDOOR CLIMATE – AT A GLANCE
One of the key innovations is the redesigned display. Depending on the model, it clearly shows CO₂ levels, humidity, current room temperature, and the selected setpoint value. Additional status indicators provide clear information on heating or cooling mode, operating mode, window status, protection or lock modes, as well as time and date. This al-lows users to understand the room’s conditions at a glance — intuitively, calmly, and without technical complexity.
EFFICIENT TODAY, READY FOR TOMORROW
As part of the ABB ClimaEco system, ABB Tenton® 2.0 enables conscious, efficient energy use. Precise indi-vidual room control increases comfort while reducing energy consumption. Low internal power use, KNX Secure, and planned compatibility with both KNX and free@home ensure that the system remains future proof and ready to grow over time.