The challenge is straightforward: more energy flowing through everyday systems means more circuits to protect, more equipment to integrate, and more complexity to manage – all in electrical panels and distribution boards that weren't necessarily designed for this intensity.

 

For manufacturers like ABB, the mandate is clear: deliver higher performance, more protection, and more intelligence in less space, with faster installation and greater sustainability.

FROM COMPONENTS TO CONNECTED ECOSYSTEMS

<p>Andrea Menti, Business Line Leader for Energy Distribution at ABB Electrification's Smart Buildings Division, sees a fundamental industry shift: <b>&quot;Electrical distribution was designed for a linear, predictable world.&nbsp;Today's world is dynamic, digital, and multi-directional. Modern performance depends on connected protection devices, digital monitoring, load management, and renewable integration. No building can be optimized without these layers talking to each other.&quot;</b> (Andrea Menti, &quot;<a href="https://new.abb.com/news/detail/133292/from-products-to-partnerships-how-energy-systems-are-being-redefined">From Products to Partnerships: How Energy Systems Are Being Redefined Today</a>,&quot; ABB Blog, February 9, 2026)</p> <p>Value is shifting from components to connected solutions. Delivering that requires partnerships and integrated energy ecosystems.&nbsp;This approach is already taking shape:</p> <ul> <li><b>Integrated building systems:</b> The&nbsp;<a href="https://new.abb.com/news/detail/133131/abb-technology-enables-sardinias-first-digital-condominium" style="background-color: rgb(255,255,255);">first &quot;digital condominium&quot; in Sardinia, Italy</a>, combines electrical distribution, building automation, PV generation, and digital management platforms for smarter residential energy management.</li> <li><p><b>Energy communities:</b> Collaborations like ABB's work with&nbsp;<a href="https://new.abb.com/low-voltage/solutions/energy-efficiency/abb-cleanwatts">Cleanwatts</a>&nbsp;enable buildings to coordinate, share, and stabilize energy at community scale.</p> </li> <li><p><b>Complex facilities:</b> Hotels, campuses, and hospitals coordinate EV charging, HVAC, storage, renewables, and automation&nbsp;–&nbsp;integration no&nbsp;single product&nbsp;can deliver.</p> </li> </ul>

MORE PERFORMANCE, LESS SPACE

<p>Space is at a premium, especially in retrofit projects where panel space can't easily expand.</p> <p>ABB's series of&nbsp;<b><a href="https://new.abb.com/low-voltage/products/system-pro-m/residual-current-devices/rcbo/ds301c-range">DS301C</a>&nbsp;Residual Current Devices</b> with Overcurrent detection (RCBO)&nbsp;addresses this head-on. The world's slimmest electromechanical RCBO with 10kA breaking capacity in a single 17.6 mm module comes in only half the footprint of conventional solutions. It integrates earth fault, short circuit, and overload protection in one compact unit, freeing room for additional circuits while maintaining system continuity.</p> <p>The&nbsp;<a href="https://new.abb.com/low-voltage/products/system-pro-m/high-performance-circuit-breakers/s800up"><b>S800UP</b></a>&nbsp;sets a new benchmark for UL-certified high-performance circuit breakers: 50kA interrupting capacity in a compact 81 mm DIN-rail design, engineered for data centers, renewable installations, and industrial systems where uptime is non-negotiable.</p> <p>Also, enclosures are evolving. The updated&nbsp;<a href="https://new.abb.com/low-voltage/products/enclosures/automation-and-general-purpose-enclosures/eh-pedestals/eh3-pedestals"><b>EH3 outdoor enclosure</b></a>&nbsp;features increased housing size to accommodate more cables from EV chargers to solar inverters.</p>

SPEED AND SIMPLICITY IN A LABOR-STRAPPED WORLD

<p>Electrification isn't just technical, it's also human. With acute labor shortages in many geographies, installers must do more with less time. The speed of installation is becoming increasingly critical.</p> <p>ABB's&nbsp;<a href="https://new.abb.com/low-voltage/products/enclosures/interior-fittings/combiline-n"><b>CombiLine</b></a>&nbsp;range, trusted for over 40 years, has been redesigned for faster assembly and now integrates seamlessly with mounting-plate enclosures like the EH3.&nbsp;<a href="https://new.abb.com/low-voltage/products/system-pro-m/flexline"><b>FlexLine</b></a>&nbsp;takes speed further: push-in terminals cut installation time by 50%, while its universal busbars reduce stock variants – a win for efficiency and inventory management.</p>

ELEVATING ENERGY EFFICIENCY, FROM GROUND TO CLOUD

<p>With distributed energy resources, variable loads, and multi-site operations, tracking and optimizing energy use requires the right tools.</p> <p>ABB's&nbsp;<a href="https://new.abb.com/low-voltage/products/system-pro-m/energy-efficiency-devices/insite"><b>InSite energy management system</b></a>&nbsp;centrally monitors and controls connected sensors, protection devices, charging infrastructure, PV systems, and more across locations for real-time visibility and control. Thanks to its modular setup, the system is scalable, open, and easily customizable. Recent expansion modules include:</p> <ul> <li><b>INS-LTE module</b>: Enables secure, direct cloud connectivity without external routers or network integration, reducing infrastructure costs and simplifying deployment.</li> <li><b>INS-LoRa module</b>: Integrates existing Modbus devices via long-range LoRaWAN connectivity, making it easier to scale and customize energy monitoring across diverse installations.</li> <li><b>INS-HMI display</b>:&nbsp;A 10.1-inch touchscreen for on-site access to energy data, ideal for industrial and data center applications.</li> <li><b>INS-HUB</b>:&nbsp;Expands device capacity up to 160 connected units, supporting large-scale monitoring needs.</li> </ul> <p>The system’s newly released cloud platform,&nbsp;<a href="https://new.abb.com/low-voltage/products/system-pro-m/energy-efficiency-devices/insite-energy-pro"><b>InSite Energy Pro</b>,</a>&nbsp;enables multi-site management with customizable dashboards, benchmarking, and automated reporting for energy efficiency and sustainability compliance.</p>

DESIGNING FOR ENVIRONMENTAL IMPACT

<p>As electrification accelerates, so does attention to the environmental footprint of the infrastructure supporting it. &nbsp;Products like DS301C M and FlexLine carry Product Environmental Profiles (PEPs) and meet additional criteria for ABB's&nbsp;<a href="https://www.abb.com/global/en/company/sustainability/ecosolutions"><b>EcoSolutions</b></a>&nbsp;portfolio, embedding sustainability from design.</p> <p>Many are manufactured at ABB's&nbsp;<a href="https://www.abb.com/global/en/company/sustainability/mission-to-zero"><b>Mission to Zero™</b></a>&nbsp;sites targeting net-zero emissions, including Sasbach (Germany), Ghent (Belgium), Santa Palomba (Italy), Tucuman (Argentina), and Schaffhausen (Switzerland).</p>

MEETING MULTIPLE DEMANDS AT ONCE

<p>Electrification demands more circuits in the same space, faster installation, open systems, and better energy visibility.</p> <p>ABB's approach combines compact protection, simplified installation, energy management, and environmental accountability – addressing the practical challenges of running more of the world on electricity.</p>