A UNIFIED ACCESS MODULE FOR FASTER, CLEANER INSTALLATIONS
<p>A major highlight of ABB-Welcome IP is ABB’s new multi technology Access Module, combining:</p> <ul> <li>PIN keypad</li> <li>Fingerprint reader</li> <li>RFID card (MIFARE DESFire)</li> <li>NFC capability</li> <li>Ultra-wideband (UWB)</li> </ul> <p>This consolidated hardware eliminates the need for multiple separate modules and reduces wiring complexity, helping installers speed up deployment while maintaining a premium user experience. The modern area sensor fingerprint technology, durable keypad materials, and digital credential options are consistent with ABB-Welcome IP product information and update documentation.</p>
SHORT RANGE BLUETOOTH FOR SECURE, HANDS FREE ACCESS
<p>ABB-Welcome IP introduces 0.5 meter Bluetooth proximity unlocking, intentionally designed for secure, close range activation. Unlike longer range systems that may accidentally trigger at a distance, ABB’s approach ensures:</p> <ul> <li>Precision unlocking at the door</li> <li>No dependency on Wi Fi or mobile data</li> <li>Reliable operation even during internet outages</li> </ul> <p>If the user’s phone is unavailable, the integrated fingerprint reader provides immediate fallback authentication - aligning with ABB-Welcome IP’s support for app based digital credentials and token distribution workflows. </p>
ULTRA-WIDEBAND (UWB) FOR TRUE HANDS FREE, PRECISION PROXIMITY ACCESS
Ultra wideband introduces an entirely new tier of access performance beyond what Bluetooth can provide. UWB enables centimeter‑level distance measurement, allowing ABB-Welcome IP to detect a user’s approach with unmatched accuracy - enabling true hands‑free entry that is both secure and effortless.
With native UWB capabilities, ABB-Welcome IP can:
- Offer precise directional access, reducing false triggers.
- Enable frictionless walk‑up unlocking with iPhone and Apple Watch compatibility.
- Operate with privacy‑preserving, device‑based authentication - no biometrics, no codes, and no cloud dependency.
- Deliver an experience not available on competing door entry solutions, positioning ABB as an early leader in UWB‑enabled smart access.
This technology represents a strategic differentiator: while most systems rely on Bluetooth alone, ABB uniquely combines Bluetooth + UWB to deliver a more effortless, more secure access experience.
MICROSOFT TEAMS & SIP INTEGRATION FOR MODERN HYBRID WORKFLOWS
<p>ABB-Welcome IP strengthens its position within smart building communication systems through:</p> <p> </p> <p><b>Microsoft Teams Integration</b></p> <p>Users can receive and manage door calls directly within Microsoft Teams - an important advantage for hybrid workplaces and multi‑tenant commercial environments.</p> <p> </p> <p><b>Native SIP Support</b></p> <p>The system interfaces seamlessly with SIP phones, unified communications apps, and existing VoIP infrastructures, giving installers flexibility in both new projects and retrofits.</p> <p>These enhancements reflect ABB’s ongoing expansion of IP‑based communication capabilities across the ABB‑Welcome IP ecosystem.</p>
A STREAMLINED SYSTEM ARCHITECTURE FOR EASIER COMMISSIONING
ABB redesigned the Welcome IP architecture to reduce installation steps and accommodate a wider range of network environments.
- One Unified Network
All devices now connect to the same PoE network, eliminating previous split network configurations. - Flexible IP Addressing
Installers can choose between:
- DHCP
- ABB Legacy mode
- Static addressing
This helps integrate the system seamlessly into both modern and older network infrastructures. - Auto Configuration for Single Home Installations
In smaller installations, the system automatically detects connected devices, significantly reducing setup time. - Forwarding & Grouping for Hybrid Spaces
- Guard units and indoor stations can redirect calls intelligently.
- Multiple indoor stations can ring simultaneously for shared spaces or home office setups.
FUTURE READY AND SCALABLE FOR ANY BUILDING TYPE
ABB-Welcome IP continues to support key platform features valued by installers, including:
- ONVIF Profile S camera compatibility
- Remote maintenance & firmware updates following ABB’s documented update workflows
- Full scalability from single‑family homes to high‑rise complexes
- Flexible deployment for residential, commercial, and mixed‑use buildings
ABB’s comprehensive access control portfolio, presented across ABB Library resources, reinforces ABB-Welcome IP as a central component in modern smart‑building environments.
WHY INSTALLERS WILL APPRECIATE ABB-WELCOME IP
✔ Unified access in one module reducing SKUs and wiring
✔ Faster installation thanks to streamlined PoE architecture
✔ Multiple IP addressing modes for easy integration
✔ Enterprise‑grade communication with Teams & SIP support
✔ Industry‑leading UWB for precise, hands‑free access
✔ Secure offline operation via short‑range Bluetooth
✔ Scalable for small projects and large developments alike
ABB-Welcome IP is engineered for professionals who need an access system that is powerful, open, and easy to deploy, backed by ABB’s robust software support and continually evolving product ecosystem.