SACE EMAX 2 ML

SACE Emax 2 ML is ABB's low voltage air circuit breaker range, engineered for the rigorous demands of naval electrical installations. With ratings up to 6300 A, it combines advanced protection and precise power control to ensure high availability and continuity of service — keeping critical marine operations running with confidence.

LOW-VOLTAGE SHOCKPROOF CIRCUIT BREAKERS

A modern ship’s operational ability is fully dependent on its onboard electrical infrastructure.  Over the years, the growth in the number of electrically powered subsystems on a typical naval vessel has made this infrastructure ever more complex and extensive, and has led to a steady increase in power requirements.

Since the 1950s, ABB has been manufacturing circuit breakers with special features not available on the same series of equipment destined for general use. Based on this long experience, ABB is proud to offer ML series of circuit breakers for naval applications.

PRODUCT BENEFITS

<p>SACE ML circuit breakers effectively and simply control naval electrical installations with the highest availability and continuity of service.</p> <p>ML series features enhancements to the standard circuit breaker that guarantees operation under stressful conditions:</p>

Wide temperature and humidity tolerance

<p>ML circuit breakers operate in high-humidity, saline atmospheres across ambient air temperatures from -25 °C to +70 °C (-13 °F to +158 °F).</p>

Shock resistance

<p>Withstands shock up to 20g, tested to IEC 60068-2-27, for reliable performance in demanding environments.</p>

Vibration endurance

<p>Built to handle persistent, high-amplitude vibrations across specific frequency ranges.</p>

TECHNICAL DATA

Rated voltage Up to 1000 V AC / 1150 V AC

<p>High-performance air circuit breakers designed for demanding marine electrical installations.</p>

Rated current Up to 6300 A

<p>Available in a wide range of frame sizes and current ratings, supporting high-power distribution applications.</p>

Short-time withstand current Up to 120 kA for 1 s

<p>High short-circuit withstand capability for demanding electrical systems.</p>

Breaking capacity Up to 150 kA

<p>High interrupting performance for reliable protection in high-power installations.</p>

Versions Fixed / Withdrawable

<p>Flexible installation options to meet different switchboard and system requirements.</p>

Standards IEC 60947-2 / IEC 60092-202

<p>Designed and certified for marine applications, with ML certification for marine installations.</p>

\

HIGHLIGHTS

Plain sailing with specialized ABB smart circuit breakers

In a bid to provide critically important electrical systems for ships, ORTEC turned to ABB’s space-saving breakers, built with the highest resistance to shock, temperature and humidity.

FREQUENTLY ASKED QUESTIONS

SACE Emax 2 ML is ABB’s air circuit breaker solution for marine applications. It combines the Emax 2 platform with features and certifications designed to meet the specific requirements of marine electrical installations. 

Emax 2 ML is designed for low-voltage electrical systems on ships and offshore installations. It can be used for protection and switching in main distribution and other high-power applications where reliable circuit protection is required.

Emax 2 ML provides high current-carrying and short-circuit withstand capabilities, advanced electronic protection, and flexible installation options. Its marine certification makes it suitable for demanding shipboard electrical systems.

Emax 2 ML is available with rated currents up to 6300 A, depending on the breaker frame size and configuration. This allows the range to cover applications from medium- to high-power marine distribution systems.