POWER BREAK* II INSULATED CASE CIRCUIT BREAKERS

Reliable insulated case circuit breakers designed for dependable protection, high performance and flexible power distribution applications.

EASE OF USE, AESTHETICS AND STATE-OF-THE-ART PERFORMANCE

Power Break II are highly compact, heavy-duty UL-489 breakers in 200 through 4000 amp frame sizes, rated for up to 200,000 amps RMS symmetrical at 240 V AC, in draw-out and stationary versions.

FEATURES AND BENEFITS

Compact size for space savings

<p>Compact and lightweight design reduces footprint requirements while delivering high current performance up to 200,000A.&nbsp;</p>

Simple Installation

<p>Pre-wired terminals, modular accessories and common frame sizes enable faster and easier installation.</p>

Safe and Easy Operation

<p>Double insulted ON/OFF buttons and user-friendly controls enhance safety and simplify operation.</p>

Reliable Protection

<p>Advanced protection with excellent selectivity and arc-flash energy reduction ensures dependable system performance.</p>

FLexible Configuration

<p>Supports a wide range of accessories and retrofit kits for different applications and future upgrades.</p>

High Performance

<p>Engineered for demanding industrial environments with consistent, reliable power distribution.</p>