RECORD PLUS

High-performance molded case circuit breakers with compact designs and reliable circuit protection up to 100A

A NEW STANDARD IN MOLDED CASE CIRCUIT BREAKER PERFORMANCE

Available up to 100A with interruption capacities up to 200kAIC for AC applications and 80kAIC for DC applications.

 

FB100 - Thermal Magnetic Trip: The FB100 molded case circuit breaker combines 1-3/8" pole spacing with versatile lug and ring terminal connection options, providing installation flexibility across a wide range of equipment applications.

FEATURES AND BENEFITS

High Interrupt Ratings

<p>High interrupt ratings support expanding short circuit currents associated with networked transformers.</p>

Compact Design

<p>Compact size enables easy integration into switchboards and power panels.</p>

Consistent Finish

<p>A consistent white finish is maintained across the product range.</p>

Field-Installable Accessories

<p>A complete set of accessories can be installed in the field for added flexibility.</p>

Reliable Operation

<p>Tested to exceed UL requirements of 8000 operations.</p>

Global Standards Compliance

<p>Meets UL/cUL 489 and IEC 947-2 requirements and is CE marked for global applications.</p>

DC ratings

<p>High 500 VDC ratings and up to 80 kA interrupting capacity enable robust protection in demanding DC applications where fault currents and system reliability matter most.</p>

Life Cycle Management Classic Phase

FC100 - Thermal Magnetic Trip

This 100A breaker has exceptionally high ratings (150kA @ 480V) in a small compact 3" wide frame. This is a breakthrough product that will enable smaller, more efficient designs for our customers.

 

FG600 - Electronic Trip

This 600A breaker offers the highest short circuit ratings in the industry at up to 200kAIC @ 480V, all in a traditional 400A frame.