THERMAL-MAGNETIC E150

Series TEB, TED, and THED molded case circuit breakers deliver dependable, cost-effective overload and short-circuit protection for switchboards, motor control centers, and lighting and power panelboards.

RELIABLE CIRCUIT PROTECTION

GE by ABB series TEB, TED and THED molded case circuit breakers are ideal for use in switchboards, motor control centers, lighting panelboards and power panelboards. Molded case circuit breakers in individual enclosures are also being used in numerous applications

KEY FEATURES

Proven reliability

<p>The dependable, economical thermal-magnetic trip unit protects against overloads and short circuits, tripping to open the circuit and protect the conductors. When normal conditions are restored, the breaker can be closed to the ON position again.</p>

Cost-effectiveness

<p>&nbsp;Circuit breakers reduce downtime and eliminate the need for fuse replacement.</p>

Versatility to suit different applications

<p>Multiple types, series TEB, TED and THED, are available to suit different applications.E150 breakers offer short-circuit ratings of 18 kA at 600 V AC and 65 kA at 240 V AC. 15 to 150 amp units in 1-, 2- and 3-pole versions offer 34.9 mm (1.375 inch) per-pole spacing.</p>