TMAX LINK

Tmax Link enables OEMs to build UL/CSA distribution switchboards and UL Panelboards (dead-front) by fabricating bus, chassis’, enclosures, and breaker mounting straps to group mount ABB molded case circuit-breakers (MCCBs) into an electrical distribution assembly with a UL/CSA label.

UL/CSA SWITCHBOARDS AND PANELBOARDS

Tmax Link allows OEMs to manufacture basic components under an assembler program extension of the ABB UL/CSA certification while using the OEM’s own logo.

The Tmax Link distribution switchboard and panelboard design incorporates features that meet application requirements for high short circuit systems, while retaining flexibility, safety and convenience.

With Tmax Link, the OEM has increased production capabilities, value-add and ownership of the supply chain to offer the shortest possible lead-times.

KEY VALUES

Easy to manufacture

<p>Thanks to their shrewd design, panelboard and switchboard can be produced in a fast and simple way. Mounting straps are in common and no castings, special molded components or special processes are required for their construction. Standoff insulators and consumable have been chosen among the most commonly available on the market</p>

Financial risk reduction

<p>Adopting the program enables to save design expenses using money only to cover production and certification costs. Manufacturer has increased production capabilities, value-add and ownership of the supply chain to offer the shortest possible lead-times</p>

Enhanced competitiveness

<p>Tmax Link design is based on Tmax XT Molded Case Circuit-Breakers (MCCBs) product line, that represents the state of the art in circuit-breaker world. Maximum configuration flexibility combined with the compactness of the design makes these breakers the perfect mates for a successful business</p>

Versatility

<p>No limitation in the use of 100% rated breakers, 1.25&quot; and 1.38&quot; hole spacing design for Switchboard vertical bus, 100A - 1200A frame breakers available in 28&quot;, 32&quot; or 38&quot; wide sections are just few of the many options that make this design suitable for any kind of installation need</p>

TECHNICAL SPECIFICATIONS

System type UL/CSA

<p>Switchboards and panelboards for low-voltage power distribution&nbsp;</p>

Switchboard current range 800–5000 A

<p>Available in multiple configurations for different distribution requirements&nbsp;</p>

Panelboard current range 400–2000 A

<p>Designed for reliable power distribution in commercial and industrial applications&nbsp;</p>

Rated voltage 240, 480 and 600 VAC

<p>Suitable for a broad range of North American electrical systems&nbsp;</p>

Short-circuit rating Up to 200 kA

<p>High fault-current withstand capability for demanding applications&nbsp;</p>

Standards compliance UL and CSA

<p>Designed and tested according to applicable UL and CSA requirements&nbsp;</p>

FREQUENTLY ASKED QUESTIONS

Tmax Link is an ABB solution that enables OEMs to build UL/CSA distribution switchboards and UL panelboards using ABB molded case circuit breakers (MCCBs).

Tmax Link simplifies switchboard and panelboard manufacturing while providing flexibility, safety and high short-circuit performance.

Tmax Link is designed for low-voltage power distribution applications requiring UL/CSA-certified switchboards and panelboards.

Tmax Link is based on ABB Tmax XT molded case circuit breakers, with configurations supporting breakers from 100 A to 1200 A.

\

RELATED PRODUCTS

SACE Tmax XT

Reliable UL/CSA certified molded case circuit breakers designed to provide dependable protection and high performance for commercial and industrial power systems.

SACE Tmax T

A complete range of moulded case circuit-breakers up to 3200 A.

SACE Emax 2 UL/CSA

Advanced UL/CSA certified air circuit breakers delivering intelligent protection, power management and enhanced system reliability for low voltage distribution.