BLACKBURN® EZGROUND® GROUNDING SYSTEMS
From direct burial ground grids to raised floor systems, Blackburn grounding connectors deliver the reliable, inspectable connections needed for safe and code-compliant grounding electrode system construction.
A SAFE, CODE-COMPLIANT AND RELIABLE GROUNDING SYSTEM
ABB's Blackburn grounding systems offer a complete portfolio of compression, mechanical and exothermic connectors and accessories for safe, code-compliant grounding electrode system construction. Built from high-conductivity copper and bronze alloys, Blackburn connectors are designed for permanent, inspectable connections in direct burial, concrete encased and above-grade applications with no special tooling or training required.
KEY FEATURES AND BENEFITS
<p>ABB's Blackburn Compression products are compliant with IEEE 837, UL467 and CSA 22.2 and applicable sections of the NEC and can be used in direct burial or concrete encased applications.</p>
Comprehensive
<p>A complete line of grid-ground compression connectors.</p>Faster installations
<p>Fewer components install in half the time of other systems.</p>Weather-resistant
<p>Safely install even in extreme climates.</p>Corrosion-resistant
<p>Connectors are prefilled with oxide inhibitor and sealed.</p>Compliant
<p>Certifications include UL 467, UL 486, CSA C22.2 No. 41 and CSA 22.2 No. 6.</p>INDUSTRIES WE SUPPORT
From residential construction to commercial and industrial projects, our products support professionals across diverse industries.
Power generation, Construction, Data centers
CHALLENGES WE SOLVE
Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.
Ground grid connection costs, Tight project deadlines, Climate extremes, Corrosion