MARRETTE® 833 WIRE CONNECTORS

The trusted yellow standard for residential and commercial wiring, engineered for speed, comfort, and lasting connection integrity.

THE PROFESSIONAL'S CHOICE FOR EVERYDAY WIRING

The Marrette 833 is a professional-grade, yellow-coded twist-on wire connector built for high-volume residential and commercial wiring. Its ergonomic wing design delivers greater grip torque than conventional barrel connectors, and the exclusive Live Action® variable volume spring accommodates a wide range of wire combinations — from #22 to #8 AWG, solid or stranded — when conductors are inserted straight and the connector is turned clockwise as directed. The deep, wide throat ensures full insulation coverage, and the Posi-Grip surface maintains twisting control even when hands are greasy or damp. The wing shape is also compatible with a standard 1/2 in. or 13 mm hex driver for added installation flexibility. Made of durable polypropylene rated to 105°C (221°F). Approved for circuits up to 600 V and lighting fixtures and signs up to 1,000 V. For copper conductors only.

KEY FEATURES AND BENEFITS

<p>The Marrette® 833 delivers the ergonomic performance and connection reliability that residential and commercial electricians depend on every day. From its wing design that reduces hand fatigue to its Live Action® spring that accommodates a wide range of wire combinations, every feature of the 833 is built around the realities of high-volume wiring work.</p>

Ergonomic wing design

<p>Wide-wingspan cap provides greater torque leverage with less effort. The wing shape also accommodates a 1/2 in. or 13 mm hex driver for tool-assisted installation.</p>

Live action® variable volume spring

<p>The exclusive spring expands to accommodate a broader range of wire combinations compared to fixed-spring designs, with reduced twisting effort when the connector is applied as directed.</p>

Posi-grip surface

<p>Textured surface maintains grip and twisting control even when hands are greasy or damp.</p>

105°C polypropylene cap

<p>Durable thermoplastic cap withstands high installation pressures and meets the thermal requirements of standard residential and commercial wiring environments.</p>

Deep, wide throat

<p>Generously dimensioned throat ensures full insulation coverage for wire bundles across the connector's approved combination range.</p>

INDUSTRIES WE SUPPORT

From residential construction to commercial and industrial projects, our products support professionals across diverse industries.

Residential , Commercial

CHALLENGES WE SOLVE

Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.

Labor savings, Continuous operation

MARRETTE: THE ORIGINAL WIRE CONNECTOR TRUSTED SINCE 1914

Since 1914, Marrette has set the standard for wire connectors in Canada and beyond. Invented by Bill Marr to simplify and secure electrical connections, Marrette remains the trusted choice for professionals and homeowners alike.