MARRETTE® ACS FOR ALUMINUM WIRING WIRE CONNECTORS

Purpose-built for aluminum wiring. A connector engineered to meet the specific demands of aluminum conductor connections where conventional connectors are not appropriate.

BUILT FOR ALUMINUM. ENGINEERED FOR SAFETY.

Aluminum wiring demands connectors engineered specifically for its unique material properties, and the Marrette ACS was developed precisely for that purpose. Featuring a special bronze alloy spring with a thick tin-plating, the ACS meets the rigorous standards required for aluminum conductor connections. Its round spring design ensures that aluminum conductors and highly stranded copper wires are not scored or severed during installation. The sturdy thermoplastic valox resin cap is rated to 125°C (257°F), with a threaded entry and deep, wide throat for clean, insulated conductor entry. Approved for aluminum-to-aluminum, copper-to-copper, and aluminum-to-copper (including highly stranded copper) connections. Approved for circuits up to 600 V and lighting fixtures and signs up to 1,000 V. Not UL listed. For use in Canada; always verify compliance with the applicable local authority having jurisdiction.

KEY FEATURES AND BENEFITS

Tin-plated bronze alloy spring

<p>Spring material and coating selected to satisfy the rigorous standards established for aluminum conductor connections and resist galvanic corrosion.</p>

Round spring design

<p>Round spring profile protects aluminum and highly stranded copper conductors from scoring or severing during installation.</p>

Multi-metal connection approval

<p>Approved for aluminum-to-aluminum, copper-to-copper, and aluminum-to-copper (or highly stranded copper) connections as specified in the product documentation.</p>

125°C valox resin cap

<p>Thermoplastic cap provides thermal resilience and mechanical durability for the range of environments where aluminum wiring connections are made.</p>

Threaded entry and wide throat

<p>Facilitates clean entry of wire bundles into the spring chamber and ensures full insulation coverage upon connection.</p>

INDUSTRIES WE SUPPORT

From residential construction to commercial and industrial projects, our products support professionals across diverse industries.

Residential , Commercial

CHALLENGES WE SOLVE

Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.

Corrosion & harsh environments, Safety and contamination, Continuous operation

OUR ELECTRICAL SOLUTIONS IN ACTION: VIDEOS

MARRETTE: THE ORIGINAL WIRE CONNECTOR TRUSTED SINCE 1914

Since 1914, Marrette has set the standard for wire connectors in Canada and beyond. Invented by Bill Marr to simplify and secure electrical connections, Marrette remains the trusted choice for professionals and homeowners alike.