MARRETTE® LUMINAIRE DISCONNECT WIRE CONNECTORS

Code-compliant service disconnection for fluorescent lighting, protecting electricians and maintenance personnel at the fixture level.

SAFE SERVICING STARTS HERE

Electrical safety during servicing is a core requirement in commercial lighting maintenance , and the Marrette Luminaire Disconnect was developed specifically to address this need. CSA certified and UL listed, it is compliant with NEC 410.73(G) 2005 edition requirements and provides a safe, reliable means of disconnecting power before servicing fluorescent lighting fixtures operating over 150 V. Available in 2-pole and 3-pole configurations, the Luminaire Disconnect features a polycarbonate housing, tin-plated brass contacts, and integral #18 AWG solid copper insulated leads. Electrical rating: 4 A, 600 V. Maximum temperature rating: 105°C (221°F). Flammability rating: UL94-V2 (UL94-V0 available on request). Sold in bulk form or as complete kits with compatible Marrette wire connectors.

KEY FEATURES AND BENEFITS

<p>Marrette Luminaire Disconnect Safe fixture servicing starts with a reliable disconnect. The Marrette Luminaire Disconnect is CSA certified and UL listed, designed to meet NEC 410.73(G) requirements and give electricians and maintenance personnel a safe, code-compliant means of de-energizing fluorescent fixtures before servicing a ballast or making repairs.</p>

NEC 410.73(G) compliance

<p>Meets the 2005 edition NEC requirement for a disconnecting means on fluorescent fixtures over 150 V, supporting fixture design and field installation code compliance.</p>

CSA certified and UL listed

<p>Dual certification confirms product compliance for use in Canadian and US electrical installations.</p>

Polycarbonate housing

<p>Robust polycarbonate construction withstands the thermal and mechanical demands of commercial lighting fixture environments.</p>

Tin-plated brass contacts

<p>Provides reliable electrical contact and corrosion resistance within the rated 4 A, 600 V electrical parameters.</p>

2-Pole and 3-Pole configurations

<p>Available in both common fluorescent fixture wiring arrangements, with bulk and kit packaging options for OEM and field-installation applications.</p>

INDUSTRIES WE SUPPORT

From residential construction to commercial and industrial projects, our products support professionals across diverse industries.

Construction, Data centres, Food and beverage, Life science, Pulp and paper

CHALLENGES WE SOLVE

Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.

Safety and contamination, Continuous operation, Labor savings

MARRETTE: THE ORIGINAL WIRE CONNECTOR TRUSTED SINCE 1914

Since 1914, Marrette has set the standard for wire connectors in Canada and beyond. Invented by Bill Marr to simplify and secure electrical connections, Marrette remains the trusted choice for professionals and homeowners alike.