MARRETTE® PRO-SNAP SERIES - LEVER AND PUSH-IN WIRE CONNECTORS
Tool-free speed, full connection visibility, and reusability. The PRO-Snap Series brings modern lever and push-in technology to the trusted Marrette family.
CONNECT FASTER. VERIFY INSTANTLY.
The Marrette PRO-Snap Series extends the trusted Marrette name into tool-free, lever and push-in wire connection technology, designed for fast, reliable connections across residential, commercial, OEM, lighting retrofit, and prefabricated wiring applications. The series includes four connector types: push-in connectors (2, 3, 4, 5, 6, and 8 ports), classic lever connectors (2, 3, 4, and 5 ports), compact lever connectors (2, 3, 4, and 5 ports), and compact in-line lever splicing connectors (2, 4, and 6 ports). All feature transparent housings for immediate visual confirmation of conductor insertion and a continuity check slot for easy diagnostic access. Wire range: #28 to #12 AWG solid and stranded (model-dependent). Push-in connectors require tinned stranded wire. Approved for circuits up to 600 V and lighting fixtures and signs up to 1,000 V. For copper conductors only. UL 94V-2 flame-rated polycarbonate and polyamide construction.
KEY FEATURES AND BENEFITS
<p>The Marrette PRO-Snap Series brings tool-free lever and push-in wire connection technology to the trusted Marrette family. Transparent housings, reusable lever mechanisms, and a compact multi-port format make the PRO-Snap the practical choice for LED retrofit, prefab wiring, OEM assembly, and any application where speed and connection verification matter.</p>
Four connector types in one series
<p>Push-in, classic lever, compact lever, and compact in-line lever connectors address a range of connection scenarios from simple two-wire splices to multi-conductor junction boxes.</p>Transparent housing
<p>Clear polycarbonate and polyamide housing enables instant visual verification of full conductor insertion without additional testing.</p>Continuity check slot
<p>Dedicated slot on each connector enables electrical continuity testing with a standard test probe without disconnecting the joint.</p>Reusable lever design
<p>Lever connectors open and close without tools and can be reused, supporting commissioning, testing, and maintenance workflows where disconnection may be required.</p>Broad wire range (Model Dependent)
<p>Accepts #28 to #12 AWG solid and stranded copper conductors depending on model. Stranded wires in push-in models must be tinned. Always verify suitability using the product documentation.</p>INDUSTRIES WE SUPPORT
From residential construction to commercial and industrial projects, our products support professionals across diverse industries.
Residential , Commercial
CHALLENGES WE SOLVE
Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.
Labor savings, Continuous operation, Safety and contamination