MARRETTE® XTP WIRE CONNECTORS

Colour-coded precision across the full residential and commercial wire range. The XTP makes connector selection fast, intuitive, and consistent.

COLOUR-CODED PRECISION FOR EVERY JOB

The Marrette XTP wire connector family provides colour-coded precision across a comprehensive range of residential and commercial wiring applications. Six models, grey, blue (x2), orange, yellow, and red, cover wire combinations from #22 AWG to #8 AWG (two conductors maximum for model 822). Each model features a distinctive Posi-Grip surface and threaded cap entry that guides larger wire bundles cleanly into the spring chamber. The exclusive Live Action® variable volume spring, round in the smaller models and square wire in the larger, expands to accommodate a broader combination range when the connector is applied as directed. The copper-coated spring helps resist corrosion. Models 329 and 330 are approved for circuits up to 300 V only. Models 331, 333, 335, and 822 are approved for circuits up to 600 V and lighting fixtures and signs up to 1,000 V. For copper conductors only.

KEY FEATURES AND BENEFITS

<p>The Marrette XTP family takes the guesswork out of connector selection. Six colour-coded models cover wire combinations from #22 to #8 AWG, and the threaded cap entry and Live Action spring work together to accommodate a broad range of conductor sizes with consistent, reliable results across residential and commercial wiring applications.</p>

Six colour-coded models

<p>Grey, blue (x2), orange, yellow, and red models cover wire combinations from #22 to #8 AWG for fast, error-reducing connector selection.</p>

Posi-grip surface

<p>Matte finish with deep grooves delivers grip and twisting control even when hands are wet or greasy.</p>

Threaded entry

<p>Threaded cap entry guides larger wire bundles cleanly into the spring chamber, reducing preparation time for multi-conductor installations.</p>

Live action® variable volume spring

<p>Round spring (models 329, 330) and square wire spring (models 331, 333, 335, 822) accommodate the wire ranges specified for each model.</p>

Model-specific voltage ratings

<p>Models 329 and 330 are rated for 300 V circuits only. Models 331, 333, 335, and 822 are rated for 600 V circuits and 1,000 V lighting fixtures and signs. Always verify model rating before installation.</p>

INDUSTRIES WE SUPPORT

From residential construction to commercial and industrial projects, our products support professionals across diverse industries.

Residential , Commercial

CHALLENGES WE SOLVE

Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.

Labor savings, Continuous operation

MARRETTE: THE ORIGINAL WIRE CONNECTOR TRUSTED SINCE 1914

Since 1914, Marrette has set the standard for wire connectors in Canada and beyond. Invented by Bill Marr to simplify and secure electrical connections, Marrette remains the trusted choice for professionals and homeowners alike.